JAJSPH1E May   2000  – January 2023 SN65LBC179A , SN75LBC179A

PRODUCTION DATA  

  1. 1特長
  2. 2概要
  3. 3Revision History
  4. 4Pin Configuration and Functions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Driver Electrical Characteristics
    6. 5.6 Driver Switching Characteristics
    7. 5.7 Receiver Electrical Characteristics
    8. 5.8 Receiver Switching Characteristics
    9. 5.9 Typical Characteristics
  6. 6Parameter Measurement Information
  7. 7Detailed Description
    1. 7.1 Device Functional Modes
      1. 7.1.1 FUNCTION TABLE
      2. 7.1.2 Schematics
  8. 8Device and Documentation Support
    1. 8.1 ドキュメントの更新通知を受け取る方法
    2. 8.2 サポート・リソース
    3. 8.3 商標
    4. 8.4 静電気放電に関する注意事項
    5. 8.5 用語集
  9. 9Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
UNIT
VCCSupply voltage range(2)–0.3 V to 6 V
Voltage rangeA, B, Y, or Z(2)–10 V to 15 V
D or R(2)–0.3 V to VCC + 0.5 V
IOReceiver output current±20 mA
Electrostatic dischargeBus terminals and GND, Class 3, A(3)12 kV
Bus terminals and GND, Class 3, B(3)400 V
All terminals, Class 3, A3 kV
All terminals, Class 3, B400 V
Continuous total power dissipation(4)Internally limited
Total power dissipationSee Dissipation Rating Table
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential I/O bus voltages, are with respect to GND.
Tested in accordance with MIL-STD-883C, Method 3015.7
The maximum operating junction temperature is internally limited. Uses the dissipation rating table to operate below this temperature.