JAJSPH1E May 2000 – January 2023 SN65LBC179A , SN75LBC179A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | VID = –1.5 V to 1.5 V, See GUID-6502A3BC-F746-4239-B4A6-725F871BDFFB.html#SLLS3776569 | 7 | 13 | 20 | ns |
tPHL | Propagation delay time, high-to-low-level output | 7 | 13 | 20 | ns | |
tsk(p) | Pulse skew ( | tPLH – tPHL | ) | 0.5 | 1.5 | ns | ||
tr | Rise time, output | 2.1 | 3.3 | ns | ||
tf | Fall time, output | See GUID-6502A3BC-F746-4239-B4A6-725F871BDFFB.html#SLLS3776569 | 2.1 | 3.3 | ns |