The SN65LVCP114 device is an asynchronous, protocol-agnostic, low-latency QUAD mux, linear-redriver optimized for use in systems operating at up to 14.2 Gbps. The device linearly compensates for channel loss in backplane and active-cable applications. The architecture of SN65LVCP114 linear-redriver is designed to work effectively with ASIC or FPGA products implementing digital equalization using decision feedback equalizer (DFE) technology. The SN65LVCP114 mux, linear-redriver preserves the integrity (composition) of the received signal, ensuring optimum DFE and system performance. The SN65LVCP114 provides a low-power mux-demux, linear-redriver solution while at the same time extending the effectiveness of DFE.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65LVCP114 | NFBGA (167) | 12.00 mm × 12.00 mm |
Changes from * Revision (January 2012) to A Revision
SN65LVCP114 is configurable through GPIO or an I2C interface.
A single 2.5-V or 3.3-V power supply supports the operation of the SN65LVCP114.
The SN65LVCP114 is packaged in a 12-mm × 12-mm × 1-mm PBGA package with 0.8-mm pitch.
The SN65LVCP114 has three ports; each port is a quad lane. The switch logic of SN65LVCP114 can be implemented to support a 2:1 MUX per lane, 1:2 DEMUX per lane, and independent lane switching. The receive equalization can be independently programmed for each of the ports. The SN65LVCP114 supports loopback on all three ports.
LOOP_A | LOOP_B | LOOP_C | DIAG | MAXIMUM BOARD TEMPERATURE(1) | |||
---|---|---|---|---|---|---|---|
VCC = 2.5 V | VCC = 3.3 V | ||||||
VOD = LOW | VOD = HIGH | VOD = LOW | VOD = HIGH | ||||
LOW | LOW | LOW | LOW | 85°C | 85°C | 85°C | 75°C |
LOW | LOW | LOW | HIGH | 85°C | 85°C | 75°C | System Specific (2) |
LOW | LOW | HIGH | LOW | 85°C | 85°C | 85°C | 75°C |
LOW | LOW | HIGH | HIGH | 85°C | 85°C | 85°C | 75°C |
LOW | HIGH | LOW | LOW | 85°C | 85°C | 75°C | System Specific(2) |
LOW | HIGH | LOW | HIGH | 85°C | 85°C | 75°C | System Specific(2) |
LOW | HIGH | HIGH | LOW | 85°C | 85°C | 75°C | System Specific(2) |
LOW | HIGH | HIGH | HIGH | 85°C | 85°C | 75°C | System Specific(2) |
HIGH | LOW | LOW | LOW | 85°C | 85°C | 85°C | 75°C |
HIGH | LOW | LOW | HIGH | 85°C | 85°C | 75°C | System Specific(2) |
HIGH | LOW | HIGH | LOW | 85°C | 85°C | 85°C | 75°C |
HIGH | LOW | HIGH | HIGH | 85°C | 85°C | 75°C | System Specific(2) |
HIGH | HIGH | LOW | LOW | 85°C | 85°C | 75°C | System Specific(2) |
HIGH | HIGH | LOW | HIGH | 85°C | 85°C | 75°C | System Specific(2) |
HIGH | HIGH | HIGH | LOW | 85°C | 85°C | 75°C | System Specific(2) |
HIGH | HIGH | HIGH | HIGH | 85°C | 85°C | 75°C | System Specific(2) |
PIN | DIRECTION TYPE SUPPLY | DESCRIPTION | ||||||
---|---|---|---|---|---|---|---|---|
NAME | BALLS | |||||||
LINE-SIDE HIGH-SPEED I/O | ||||||||
CINP0 CINN0 |
A12 A13 |
Input (with 50-Ω termination to input common mode) | Differential input, lane 0 line side. | |||||
CINP1 CINN1 |
A9 A10 |
Input (with 50-Ω termination to input common mode) | Differential input, lane 1 line side | |||||
CINP2 CINN2 |
A6 A7 |
Input (with 50-Ω termination to input common mode) | Differential input, lane 2 line side | |||||
CINP3 CINN3 |
A3 A4 |
Input (with 50-Ω termination to input common mode) | Differential input, lane 3 line side | |||||
COUTP0 COUTN0 |
C11 C12 |
Output | Differential output, lane 0 line side | |||||
COUTP1 COUTN1 |
C8 C9 |
Output | Differential output, lane 1 line side | |||||
COUTP2 COUTN2 |
C5 C6 |
Output | Differential output, lane 2 line side | |||||
COUTP3 COUTN3 |
C2 C3 |
Output | Differential output, lane 3 line side | |||||
SWITCH-SIDE HIGH-SPEED I/O | ||||||||
AINP0 AINN0 |
F14G14 | Input (with 50-Ω termination to input common mode) | Differential input, lane 0, fabric switch_A_side | |||||
AINP1 AINN1 |
J14 K14 |
Input (with 50-Ω termination to input common mode) | Differential input, lane 1, fabric switch_A_side | |||||
AINP2 AINN2 |
P12 P11 |
Input (with 50-Ω termination to input common mode) | Differential input, lane 2, fabric switch_A_side | |||||
AINP3 AINN3 |
P9 P8 |
Input (with 50-Ω termination to input common mode) | Differential input, lane 3, fabric switch_A_side | |||||
BINP0 BINN0 |
P6 P5 |
Input (with 50-Ω termination to input common mode) | Differential input, lane 0, fabric switch_B_side | |||||
BINP1 BINN1 |
P3 P2 |
Input (with 50-Ω termination to input common mode) | Differential input, lane 1, fabric switch_B_side | |||||
BINP2 BINN2 |
J1 H1 |
Input (with 50-Ω termination to input common mode) | Differential input, lane 2, fabric switch_B_side | |||||
BINP3 BINN3 |
F1 E1 |
Input (with 50-Ω termination to input common mode) | Differential input, lane 3, fabric switch_B_side | |||||
AOUTP0 AOUTN0 |
E12 F12 |
Output | Differential output, lane 0, fabric switch_A_side | |||||
AOUTP1 AOUTN1 |
H12 J12 |
Output | Differential output, lane 1, fabric switch_A_side | |||||
AOUTP2 AOUTN2 |
M13 M12 |
Output | Differential output, lane 2, fabric switch_A_side | |||||
AOUTP3 AOUTN3 |
M10 M9 |
Output | Differential output, lane 3, fabric switch_A_side | |||||
BOUTP0 BOUTN0 |
M7 M6 |
Output | Differential output, lane 0, fabric switch_B_side | |||||
BOUTP1 BOUTN1 |
M4 M3 |
Output | Differential output, lane 1, fabric switch_B_side | |||||
BOUTP2 BOUTN2 |
K3 J3 |
Output | Differential output, lane 2, fabric switch_B_side | |||||
BOUTP3 BOUTN3 |
G3 F3 |
Output | Differential output, lane 3, fabric switch_B_side | |||||
CONTROL SIGNALS | ||||||||
ADD0/EQA1 ADD1/EQB1 ADD2/EQC1 |
A14 B14 A1 |
Input, 2.5-V or 3.3-V CMOS - 3-state | GPIO mode
EQ control pins. EQA1 and EQA0 pins are 3-state and control the EQ gain of port A. EQ control pins. EQB1 and EQB0 pins are 3-state and control the EQ gain of port B. EQ control pins. EQC1 and EQC0 pins are 3-state and control the EQ gain of port C. Refer to Table 5 for detailed information about equalization. |
I2C mode
ADD0 along with pins ADD1 and ADD2 comprise the three bits of the I2C slave address. |
||||
EQA0 EQB0 EQC0 |
D3 K1 C14 |
Input, 2.5-V or 3.3-V CMOS - 3-state | GPIO mode
EQ control pins. EQA1 and EQA0 pins are 3-state and control theEQ gain of port A. EQ control pins. EQB1 and EQB0 pins are 3-state and control theEQ gain of port B. EQ control pins. EQC1 and EQC0 pins are 3-state and control theEQ gain of port C. Refer to Table 5 for detailed information about equalization. |
I2C mode
No action needed |
||||
LPA LPB LPC |
P14 N14 M14 |
Input (with 48-kΩ pulldown) 2.5-V or 3.3-V CMOS |
GPIO mode
LPx enables loopback for port x HIGH: Loopback enabled LOW: Loopback disabled See Table 2 and Figure 14 |
I2C mode
No action needed |
||||
SEL0 SEL1 SEL2 SEL3 |
P1 N1 M1 L1 |
Input (with 48-kΩ pulldown) 2.5-V or 3.3-V CMOS |
GPIO mode
SELx, A or B switch control for lane x HIGH: port B is selected LOW: port A is selected See Table 2 |
I2C mode
No action needed |
||||
REXT | P13 | Input, analog | External bias resistor, 1,200 Ω to ground | |||||
CS | C13 | Input (with 48-kΩ pulldown) 2.5-V or 3.3-V CMOS |
GPIO mode
No action needed |
I2C mode
HIGH: acts as chip select LOW: disables I2C interface |
||||
PWDn | E14 | Input (with 48-kΩ pullup) 2.5-V or 3.3-V CMOS |
LOW: Powers down the device, inputs off and outputs disabled, resets I2C HIGH: Normal operation |
|||||
DIAG | L12 | Input (with 48-kΩ pulldown) 2.5-V or 3.3-V CMOS |
GPIO mode
HIGH: Enables the same data on the line side (Port C) to be output on both fabric side ports (Port A and Port B). LOW: Normal operation See Table 2 and Figure 15 |
I2C mode
No action needed |
||||
LN_0_EN LN_1_EN LN_2_EN LN_3_EN |
K12 K13 L14 L13 |
Input (with 48-kΩ pullup) 2.5-V or 3.3-V CMOS |
GPIO mode
LN_x_EN = High, enables lane x of ports A, B, and C LN_x_EN = Low, disables lane x of ports A, B, and C |
I2C mode
No action needed |
||||
DIS_AGC_A DIS_AGC_B DIS_AGC_C |
B1 C1 D1 |
Input (with 48-kΩ pulldown) 2.5-V or 3.3-V CMOS |
GPIO mode
Disables the AGC loop internal to the SN65LVCP114 DIS_AGC = High, disables the AGC loop DIS_AGC = Low, enables the AGC loop |
I2C mode
No action needed |
||||
VOD_A VOD_B VOD_C |
N2 M2 L2 |
Input, 2.5-V or 3.3-V CMOS - 3-state | GPIO mode
HIGH: selects VOD output range: 1.2 V maximum and a gain of 2.2 LOW: selects VOD output range: 600 mV maximum and a gain of 1.1 If the VOD_x signal is left floating, the signal defaults to 1.2 V maximum and a gain of 2.2 |
I2C mode
No action needed |
||||
Gain_A Gain_B Gain_C |
E2 D2 E3 |
Input, 2.5-V or 3.3-V CMOS - 3-state | GPIO mode
HIGH: Receiver gain = 1 LOW: Receiver gain = 0.5 If the Gain_x signal is left floating, the signal defaults to 0.5 |
I2C mode
No action needed |
||||
SDA | A2 | Input / output, open-drain output | GPIO mode
No action needed |
I2C mode
I2C data. Connect a 10-kΩ pullup resistor externally |
||||
SCL | B2 | Input, open-drain input | GPIO mode
No action needed |
I2C mode
I2C clock. Connect a 10-kΩ pullup resistor externally |
||||
FST_SW | D13 | Input (with 48-kΩ pullup) 2.5-V or 3.3-V CMOS input |
GPIO mode
HIGH: Fast switching; the idle outputs are squelched (see tSM specification). LOW: Slow switching; the idle outputs are powered off (see tSM1 specification). |
I2C mode
No action needed |
||||
I2C_SEL | D14 | Input (with 48-kΩ pulldown) 2.5-V or 3.3-V CMOS input |
Configures the device in I2C or GPIO mode of operation HIGH: Enables I2C mode LOW: Enables GPIO mode |
|||||
POWER SUPPLY | ||||||||
VCC | B4, B5, B7, B8, B10, B11, B13, E13, G2, G13, H2, H13, K2,N4, N5, N7, N10, N11, N13 | Power, 2.5 V ±5% or 3.3 V ±5% | Power supply pins | |||||
GROUND | ||||||||
GND | A5, A8, A11, B3, B6, B9, B12, C4, C7, C10,D12, F2, F13,G1, G12, G1, G12, H3, H14,J2, J13, L3, M5,M8, M11, N3, N6, N8, N9, N12, P4, P7, P10 | Ground | Ground pins | |||||
GND_CenterPad | E6, E7 , E8, E9, E10, F5, F6, F7, F8, F9, F10, G5, G6, G7,G8, G9, G10, H5, H6, H7, H8, H9, H10, J5, J6, J7, J8, J9, J10, K5, K6, K7,K8, K9, K10 | Ground | These pins must be connected to the GND plane. |