JAJSKL8E june 2006 – october 2020 SN65LVDS302
PRODUCTION DATA
To determine the timing margin, it is necessary to specify the frequency of operation, identify the set-up and hold time of the LCD driver, and specify the output load of the SN65LVDS302 as a combination of the LCD driver input parasitics plus any capacitance caused by the connecting PCB trace. Furthermore, the setting of pin F/S and the SN65LVDS302 output skew impact the margin. The total remaining design margin calculates as following:
where
Example:
At a pixel clock frequeny of 5.5 MHz (QVGA), and an assumed LCD driver load of 15 pF, the remaining timing margin is:
As long as the set-up and hold time of the LCD driver are each less than 57 ns, the timing budget is met sufficiently.