JAJSF06A March 2018 – May 2018 SN65LVDS93B
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input clock period, tc | 7.4 | 100 | ns | |
Input clock modulation | w/ modulation frequency 30 kHz | 8% | ||
w/ modulation frequency 50 kHz | 6% | |||
High-level input clock pulse width duration, tw | 0.4 tc | 0.6 tc | ns | |
Input signal transition time, tt | 3 | ns | ||
Data set up time, D0 through D27 before CLKIN (See Figure 4) | 2 | ns | ||
Data hold time, D0 through D27 after CLKIN | 0.8 | ns |