SLLSEH7B December 2013 – June 2016 SN65LVPE512
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage(2) | VCC | –0.5 | 4 | V |
Voltage | Differential I/O | –0.5 | 4 | V |
Control I/O | –0.5 | VCC + 0.5 | V | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±5000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 | |||
Machine model(3) | ±200 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V | |
CCOUPLING | AC-coupling capacitor | 75 | 200 | nF | ||
Operating free-air temperature | –40 | 85 | °C | |||
DEVICE PARAMETERS | ||||||
ICC | Supply current | EN_RXD, RSVD, EQ cntrl = NC, K28.5 pattern at 5 Gbps, VID = 1000mVp-p |
100 | 120 | mA | |
ICCRx.Detect | In Rx.Detect mode | 2 | 5 | |||
ICCsleep | EN_RXD = GND | 0.01 | 0.1 | |||
ICCU2-U3 | Link in USB low power state | 21 | ||||
Maximum data rate | 5 | Gbps | ||||
tENB | Device enable time | Sleep mode exit time EN_RXD L → H With Rx termination present |
100 | µs | ||
tDIS | Device disable time | Sleep mode entry time EN_RXD H → L | 2 | µs | ||
TRX.DETECT | Rx.Detect start event | Power-up time | 100 | µs | ||
CONTROL LOGIC | ||||||
VIH | High level input voltage | 2.8 | VCC | V | ||
VIL | Low level input voltage | –0.3 | 0.5 | V | ||
VHYS | Input hysteresis | 150 | mV | |||
IIH | High level input current | OSx, EQx, DEx = VCC | 30 | µA | ||
EN_RXD = VCC | 1 | |||||
RSVD = VCC | 30 | |||||
IIL | Low level input current | OSx, EQx, DEx = GND | –30 | µA | ||
EN_RXD = GND | –30 | |||||
RSVD = GND | –1 |
THERMAL METRIC(1) | SN65LVPE512 | UNIT | ||
---|---|---|---|---|
RGE (VQFN) | RMQ (WQFN) | |||
24 PINS | 24 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 47.5 | 41.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51.6 | 37 | °C/W |
RθJB | Junction-to-board thermal resistance | 24.6 | 11.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 6.4 | 6.4 | °C/W |
ΨJT | Junction-to-top characterization parameter | 1.4 | 0.5 | °C/W |
ΨJB | Junction-to-board characterization parameter | 24.6 | 11.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Device power dissipation | RSVD, EN_RXD, EQ cntrl pins = NC, K28.5 pattern at 5 Gbps, VID = 1000 mVp-p |
330 | 450(5) | mW | |
PSlp | Device power dissipation in sleep mode | EN_RXD = GND | 0.03 | 0.4 | mW | |
RECEIVER AC/DC | ||||||
Vindiff_p-p | RX1, RX2 input voltage swing | AC-coupled differential RX peak to peak signal | 100 | 1200 | mVpp | |
VCM_RX | RX1, RX2 common-mode voltage | 3.3 | V | |||
VinCOM_P | RX1, RX2 AC peak common-mode voltage | Measured at Rx pins with termination enabled | 150 | mVP | ||
ZCM_RX | DC common-mode impedance | 18 | 26 | 30 | Ω | |
Zdiff_RX | DC differential input impedance | 72 | 80 | 120 | Ω | |
ZRX_High_IMP+ | DC Input high impedance | Device in sleep mode Rx termination not powered measured with respect to GND over 500 mV maximum | 50 | 85 | kΩ | |
VRX-LFPS-DETpp | Low frequency periodic signaling (LFPS) detect threshold | Measured at receiver pin, below minimum output is squelched, above max input signal is passed to output | 100 | 300 | mVpp | |
RLRX-DIFF | Differential return loss | 50 MHz – 1.25 GHz | 10 | 11 | dB | |
1.25 GH – 2.5 GHz | 6 | 7 | ||||
RLRX-CM | Common-mode return loss | 50 MHz – 2.5 GHz | 11 | 13 | dB | |
TRANSMITTER AC/DC | ||||||
VTXDIFF_TB_P-P | Differential peak-to-peak output voltage (VID = 800, 1200 mVpp, 5 Gbps) |
RL = 100 Ω ±1%, DEx, OSx = NC, Transition Bit |
900 | 1241 | 1500 | mV |
RL = 100 Ω ±1%, DEx = NC, OSx = GND Transition Bit |
1105 | |||||
RL = 100 Ω ±1%, DEx = NC, OSx = VCC Transition Bit |
1324 | |||||
VTXDIFF_NTB_P-P | RL = 100 Ω ±1%, DEx=NC, OSx = 0,1,NC Non-Transition Bit |
1241 | mV | |||
RL = 100 Ω ±1%, DEx=0 OSx = 0,1,NC Non-Transition Bit |
866 | |||||
RL = 100 Ω ±1%, DEx=1 OSx = 0,1,NC Non-Transition Bit |
691 | |||||
DE | De-emphasis level OS1,2 = NC (for OS1, 2 = 1 and 0 see Table 4) | DE1/DE2 = NC | 0 | dB | ||
DE1/DE2 = 0 | –3 | |||||
DE1/DE2 = 1 | –5 | |||||
TDE | De-emphasis width | 0.85 | UI | |||
Zdiff_TX | DC differential impedance | 72 | 90 | 120 | Ω | |
ZCM_TX | DC common-mode impedance | Measured w.r.t to AC ground over 0 mV to 500 mV | 18 | 23 | 30 | Ω |
RLdiff_TX | Differential return loss | f = 50 MHz – 1.25 GHz | 9 | 10 | dB | |
f = 1.25 GHz – 2.5 GHz | 6 | 7 | ||||
RLCM_TX | Common-mode return loss | f = 50 MHz – 2.5 GHz | 11 | 12 | dB | |
ITX_SC | TX short circuit current | TX± shorted to GND | 60 | mA | ||
VTX_CM_DC | Transmitter DC common-mode voltage | OSx = NC | 2 | 2.6 | 3 | V |
VTX_CM_AC_Active | TX AC common-mode voltage active | 30 | 100 | mVpp | ||
VTX_idle_diff-AC-pp | Electrical idle differential peak to peak output voltage | HPF to remove DC | 0 | 10 | mVpp | |
VTX_CM_DeltaU1-U0 | Absolute delta of DC CM voltage during active and idle states | 35 | 200 | mV | ||
VTX_idle_diff-DC | DC Electrical idle differential output voltage | Voltage must be lowpass filtered to remove any AC component | 0 | 10 | mV | |
Vdetect | Voltage change to allow receiver detect | Positive voltage to sense receiver termination | 600 | mV | ||
CTX | Tx input capacitance to GND | At 2.5 GHz | 1.25 | pF |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tR, tF | Output rise and fall time | 20% to 80% of differential voltage measured 1 inch from the output pin | 30 | 65 | ps | |
tRF_MM | Output rise and fall time mismatch | 20% to 80% of differential voltage measured 1 inch from the output pin | 1.5 | 20 | ps | |
Tdiff_LH, Tdiff_HL | Differential propagation delay | De-Emphasis = –3.5 dB (CH 0 and CH 1). Propagation delay between 50% level at input and output |
305 | 370 | ps | |
tidleEntry, tidleExit | Idle entry and exit times | See Figure 2 | 4 | 6 | ns |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
TTX-EYE (1) (2) | Total jitter (Tj) at point A | Device setting: OS1 = L, DE1 = –6 dB, EQ1 = 7 dB |
0.23 | 0.5 | UI(4)pp | |
DJTX (2) | Deterministic jitter (Dj) | 0.14 | 0.3 | |||
RJTX (2) (3) | Random jitter (Rj) | 0.08 | 0.2 | |||
TTX-EYE (1) (2) | Total jitter (Tj) at point B | Device setting: OS2 = H, DE2 = –6 dB, EQ2 = 7 dB |
0.15 | 0.5 | UI(4)Pp | |
DJTX (2) | Deterministic jitter (Dj) | 0.07 | 0.3 | |||
RJTX (2) (3) | Random jitter (Rj) | 0.08 | 0.2 |
GRAPH TITLE | FIGURE NUMBER |
---|---|
DE = 0 dB, EQ = 0 dB, Input = 4 inches, Output = 4 inches + 3-m Cable | Figure 6 |
DE = 0 dB, EQ = 0 dB, Input = 8 inches, Output = 4 inches + 3-m Cable | Figure 7 |
DE = 0 dB, EQ = 0 dB, Input = 12 inches, Output = 4 inches + 3-m Cable | Figure 9 |
DE = 0 dB, EQ = 0 dB, Input = 16 inches, Output = 4 inches + 3-m Cable | Figure 9 |
DE = 0 dB, EQ = 0 dB, Input = 20 inches, Output = 4 inches + 3-m Cable | Figure 10 |
DE = 0 dB, EQ = 7 dB, Input = 24 inches, Output = 4 inches + 3-m Cable | Figure 11 |
DE = 0 dB, EQ = 7 dB, Input = 32 inches, Output = 4 inches + 3-m Cable | Figure 12 |
DE = 0 dB, EQ = 7 dB, Input = 36 inches, Output = 4 inches + 3-m Cable | Figure 13 |
DE = 0 dB, EQ = 15 dB, Input = 36 inches, Output = 4 inches + 3-m Cable | Figure 14 |
DE = 0 dB, EQ = 15 dB, Input = 48 inches, Output = 4 inches + 3-m Cable | Figure 15 |
GRAPH TITLE | FIGURE NUMBER |
---|---|
DE = 0 dB, EQ = 7 dB, Input = 12 inches, Output = 4 inches + 3-m Cable | Figure 16 |
DE = 0 dB, EQ = 7 dB, Input = 12 inches, Output = 8 inches + 3-m Cable | Figure 17 |
DE = 0 dB, EQ = 7 dB, Input = 12 inches, Output = 12 inches + 3-m Cable | Figure 18 |
DE = 0 dB, EQ = 7 dB, Input = 12 inches, Output = 16 inches + 3-m Cable | Figure 19 |
DE = 0 dB, EQ = 7 dB, Input = 12 inches, Output = 20 inches + 3-m Cable | Figure 20 |
GRAPH TITLE | FIGURE NUMBER |
---|---|
DE = 0 dB, EQ = 7 dB, Input = 12 Inches, Output = 8 Inches | Figure 21 |
DE = 0 dB, EQ = 7 dB, Input = 12 Inches, Output = 32 Inches | Figure 22 |
DE = 0 dB, EQ = 7 dB, Input = 12 Inches, Output = 36 Inches | Figure 23 |
DE = –3 dB, EQ = 7 dB, Input = 12 Inches, Output = 36 Inches | Figure 24 |
DE = –5 dB, EQ = 7 dB, Input = 12 Inches, Output = 40 Inches | Figure 25 |
DE = –5 dB, EQ = 7 dB, Input = 12 Inches, Output = 44 Inches | Figure 26 |