JAJSQA3A
june 2011 – may 2023
SN74AC14-Q1
PRODMIX
1
1
特長
2
概要
3
Revision History
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Recommend Operating Conditions
5.3
Thermal Information
5.4
Electrical Characteristics
5.5
Switching Characteristics, VCC = 5 V ± 0.5 V
5.6
Switching Characteristics, VCC = 3.3 V ± 0.3 V
5.7
Operating Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Device Functional Modes
パッケージ・オプション
メカニカル・データ(パッケージ|ピン)
PW|14
MPDS360
サーマルパッド・メカニカル・データ
発注情報
jajsqa3a_oa
jajsqa3a_pm
5.7
Operating Characteristics
V
CC
= 5 V, T
A
= 25°C
PARAMETER
TEST CONDITIONS
TYP
UNIT
C
pd
Power dissipation capacitance
C
L
= 50 pF,
f = 1 MHz
30
pF