JAJSQA3B June 2011 – July 2024 SN74AC14-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
VT+ Positive-going threshold |
3 V | 0.8 | 1.8 | 2.2 | 0.8 | 2.2 | V | ||
4.5 V | 1.5 | 2.6 | 3.2 | 1.5 | 3.2 | ||||
5.5 V | 1.6 | 3.2 | 3.9 | 1.6 | 3.9 | ||||
VT- Negative-going threshold |
3 V | 0.5 | 0.8 | 1 | 0.5 | 1.2 | V | ||
4.5 V | 0.9 | 1.4 | 1.8 | 0.9 | 1.8 | ||||
5.5 V | 1.1 | 1.8 | 2.3 | 1.1 | 2.3 | ||||
ΔVT Hysteresis (VT+ - VT-) |
3 V | 0.3 | 1 | 1.2 | 0.3 | 1.2 | V | ||
4.5 V | 0.4 | 1.2 | 1.4 | 0.4 | 1.4 | ||||
5.5 V | 0.5 | 1.4 | 1.6 | 0.5 | 1.6 | ||||
VOH | IOH = -50 μA | 3 V | 2.9 | 2.9 | V | ||||
4.5 V | 4.4 | 4.4 | |||||||
5.5 V | 5.4 | 5.4 | |||||||
IOH = -12 mA | 3 V | 2.56 | 2.4 | ||||||
IOH = -24 mA | 4.5 V | 3.86 | 3.7 | ||||||
5.5 V | 4.86 | 4.7 | |||||||
VOL | IOL = 50 μA | 3 V | 0.1 | 0.1 | V | ||||
4.5 V | 0.1 | 0.1 | |||||||
5.5 V | 0.1 | 0.1 | |||||||
IOL = 12 mA | 3 V | 0.36 | 0.5 | ||||||
IOL = 24 mA | 4.5 V | 0.36 | 0.5 | ||||||
5.5 V | 0.36 | 0.5 | |||||||
II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | μA | ||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 2 | 40 | μA | |||
Ci | VI = VCC or GND | 5 V | 4.5 | pF |