SCASE12 June 2024 SN74AC238-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN74AC238-Q1 contains a three to eight decoder with one standard output strobe (G2) and two active low output strobes (G1 and G0). When the outputs are gated by any of the strobe inputs, they are all forced into the low state. When the outputs are not disabled by the strobe inputs, only the selected output is high while all others are low.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AC238-Q1 | PW (TSSOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm |
BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |