JAJSPO0I February 1995 – April 2024 SN54AC245 , SN74AC245
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This device uses CMOS technology and has balanced output drive. Care should be taken to avoid bus contention because it can drive currents that would exceed maximum limits. Outputs can be combined to produce higher drive but the high drive will also create faster edges into light loads, so routing and load conditions should be considered to prevent ringing.