JAJSV35B October 2004 – July 2024 SN74ACT10-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA = 25°C | TA = −40°C to 125°C | TA = −40°C to 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | Any | Y | 1 | 6.5 | 9 | 1 | 10 | 1 | 10 | ns |
tPHL | 1 | 6.5 | 9 | 1 | 9.5 | 1 | 9.5 |