JAJSV35B October 2004 – July 2024 SN74ACT10-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS TEST CONDITIONS | VCC | TA = 25°C | TA = −40°C to 125°C | TA = −40°C to 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
VOH | IOH = −50µA | 4.5V | 4.4 | 4.49 | 4.4 | 4.4 | V | |||
5.5V | 5.4 | 5.49 | 5.4 | 5.4 | ||||||
IOH = −24mA | 4.5V | 3.86 | 3.7 | 3.76 | ||||||
5.5V | 4.86 | 4.7 | 4.76 | |||||||
IOH = −50mA (1) | 5.5V | 3.85 | ||||||||
IOH = −75mA (1) | 5.5V | 3.85 | ||||||||
VOL | IOL = 50µA | 4.5V | 0.001 | 0.1 | 0.1 | 0.1 | V | |||
5.5V | 0.001 | 0.1 | 0.1 | 0.1 | ||||||
IOL = 24mA | 4.5V | 0.36 | 0.5 | 0.44 | ||||||
5.5V | 0.36 | 0.5 | 0.44 | |||||||
IOL = 50mA (1) | 5.5V | 1.65 | ||||||||
IOL = 75mA (1) | 5.5V | 1.65 | ||||||||
II | VI = VCC or GND | 5.5V | ±0.1 | ±1 | ±1 | µA | ||||
ICC | VI = VCC or GND, IO = 0 | 5.5V | 4 | 80 | 40 | µA | ||||
∆I (2) CC | One input at 3.4V, Other inputs at GND or VCC | 5.5V | 0.6 | 1.6 | 1.5 | mA | ||||
Ci | VI = VCC or GND | 5V | 2.6 | pF |