SCASE30 November 2024 SN74ACT16-Q1
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 2.5ns, Vt = 1.5V.
The outputs are measured individually with one input transition per measurement.
TEST | S1 | RL | CL | ΔV | VLOAD |
---|---|---|---|---|---|
tPLZ, tPZL | CLOSED | 500Ω | 50pF | 0.3V | 2×VCC |