JAJSRF6Q March 1996 – January 2024 SN74AHC1G00
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | 2 | 5.5 | V | ||
VIH | High-level input voltage | VCC = 2 V | 1.5 | V | ||
VCC = 3 V | 2.1 | |||||
VCC = 5.5 V | 3.85 | |||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | V | ||
VCC = 3 V | 0.9 | |||||
VCC = 5.5 V | 1.65 | |||||
VI | Input voltage | 0 | 5.5 | V | ||
VO | Output voltage | 0 | VCC | V | ||
IOH | High-level output current | VCC = 2 V | –50 | µA | ||
VCC = 3.3 V ± 0.3 V | –4 | mA | ||||
VCC = 5 V ± 0.5 V | –8 | |||||
IOL | Low-level output current | VCC = 2 V | 50 | µA | ||
VCC = 3.3 V ± 0.3 V | 4 | mA | ||||
VCC = 5 V ± 0.5 V | 8 | |||||
Δt/Δv | Input transition rise or fall rate | VCC = 3.3 V ± 0.3 V | 100 | ns/V | ||
VCC = 5 V ± 0.5 V | 20 | |||||
TA | Operating free-air temperature | –40 | 125 | °C |