JAJSRF6Q March 1996 – January 2024 SN74AHC1G00
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | OUTPUT CAPACITANCE | TA(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|---|
tPLH | A or B | Y | CL = 15 pF | 25°C | 3.7 | 5.5 | ns | |||
–40°C to +85°C | 1 | 6.5 | ||||||||
–40°C to +125°C | 1 | 7 | ||||||||
tPHL | 25°C | 3.7 | 5.5 | |||||||
–40°C to +85°C | 1 | 6.5 | ||||||||
–40°C to +125°C | 1 | 7 | ||||||||
tPLH | A or B | Y | CL = 50 pF | 25°C | 5.2 | 7.5 | ns | |||
–40°C to +85°C | 1 | 6.5 | ||||||||
–40°C to +125°C | 1 | 9 | ||||||||
tPHL | 25°C | 5.2 | 7.5 | |||||||
–40°C to +85°C | 1 | 6.5 | ||||||||
–40°C to +125°C | 1 | 9 |