JAJSRF9O April 1996 – February 2024 SN74AHC1G02
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SN74AHC1G02 is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The inputs can accept voltages to 5.5 V at any valid VCC making it Ideal for down translation.