JAJSKC0R March 1996 – January 2024 SN74AHC1G08
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN74AHC1G08 device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that would exceed maximum limits.
The SN74AHC1G08 allows switching control of analog and digital signals with a digital control signal. All input signals should remain as close to either 0 V or VCC as possible for optimal operation.