JAJSRG3F May 2011 – February 2024 SN74AHC1G09
PRODUCTION DATA
When using multiple bit logic devices, inputs must never float. In many cases, functions or parts of functions of digital logic devices are unused (for example, when only two inputs of a triple-input AND gate are used, or only 3 of the 4 buffer gates are used). Such input pins must not be left unconnected because the undefined voltages at the outside connections result in undefined operational states.
The following are the rules that must be observed under all circumstances: