JAJSRG5M August 1997 – February 2024 SN74AHC1G125
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | High level output voltage | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | ||||
3 V | 2.9 | 3 | 2.9 | 2.9 | ||||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | ||||||||
IOH = −4 mA | 3 V | 2.58 | 2.48 | 2.48 | ||||||||
IOH = −8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | ||||||||
VOL | Low level output voltage | IOL = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | V | |||||
3 V | 0.1 | 0.1 | 0.1 | |||||||||
4.5 V | 0.1 | 0.1 | 0.1 | |||||||||
IOL = 4 mA | 3 V | 0.36 | 0.44 | 0.44 | ||||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.44 | 0.44 | ||||||||
II | Input leakage current | VI = 5.5 V or GND | 0 V to 5.5 V |
±0.1 | ±1 | ±1 | µA | |||||
IOZ | Off-State (High-Impedance State) Output Current (of a 3-State Output) | VI = VCC or GND | 5.5 V | ±0.25 | ±2.5 | ±2.5 | µA | |||||
ICC | Supply current | VI = VCC or GND, | IO = 0 | 5.5 V | 1 | 10 | 10 | µA | ||||
Ci | Input capacitance | VI = VCC or GND | 5 V | 4 | 10 | 10 | 10 | pF | ||||
Co | Output capacitance | VO = VCC or GND | 5 V | 10 | pF |