JAJSR41A August 2023 – October 2023 SN74AHC1G126-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPHL | A | Y | CL = 15 pF | 3.3 V ± 0.3 V | 5.6 | 8 | 1 | 9.5 | 1 | 10 | ns | |||
tPHZ | OE | Y | CL = 15 pF | 3.3 V ± 0.3 V | 5.4 | 8 | 1 | 9.5 | 1 | 10 | ns |
|||
tPLH | A | Y | CL = 15 pF | 3.3 V ± 0.3 V | 5.6 | 8 | 1 | 9.5 | 1 | 10 | ns |
|||
tPLZ | OE | Y | CL = 15 pF | 3.3 V ± 0.3 V | 7 | 9.7 | 1 | 11.5 | 1 | 12.5 | ns |
|||
tPZH | OE | Y | CL = 15 pF | 3.3 V ± 0.3 V | 5.4 | 8 | 1 | 9.5 | 1 | 10 | ns |
|||
tPZL | OE | Y | CL = 15 pF | 3.3 V ± 0.3 V | 5.4 | 8 | 1 | 9.5 | 1 | 10 | ns |
|||
tPHL | A | Y | CL = 50 pF | 3.3 V ± 0.3 V | 8.5 | 11.1 | 1 | 13 | 1 | 14 | ns |
|||
tPHZ | OE | Y | CL = 50 pF | 3.3 V ± 0.3 V | 9.5 | 13.2 | 1 | 15 | 1 | 16 | ns |
|||
tPLH | A | Y | CL = 50 pF | 3.3 V ± 0.3 V | 8.1 | 11.5 | 1 | 13 | 1 | 14 | ns |
|||
tPLZ | OE | Y | CL = 50 pF | 3.3 V ± 0.3 V | 9.5 | 13.2 | 1 | 15 | 1 | 16 | ns |
|||
tPZH | OE | Y | CL = 50 pF | 3.3 V ± 0.3 V | 7.9 | 11.5 | 1 | 13 | 1 | 14 | ns |
|||
tPZL | OE | Y | CL = 50 pF | 3.3 V ± 0.3 V | 7.9 | 11.5 | 1 | 13 | 1 | 14 | ns |
|||
tPHL | A | Y | CL = 15 pF | 5 V ± 0.5 V | 3.8 | 5.5 | 1 | 6.5 | 1 | 7 | ns |
|||
tPHZ | OE | Y | CL = 15 pF | 5 V ± 0.5 V | 4.6 | 6.8 | 1 | 8 | 1 | 8.5 | ns |
|||
tPLH | A | Y | CL = 15 pF | 5 V ± 0.5 V | 3.8 | 5.5 | 1 | 6.5 | 1 | 7 | ns |
|||
tPLZ | OE | Y | CL = 15 pF | 5 V ± 0.5 V | 4.6 | 6.8 | 1 | 8 | 1 | 8.5 | ns |
|||
tPZH | OE | Y | CL = 15 pF | 5 V ± 0.5 V | 3.6 | 5.1 | 1 | 6 | 1 | 6.5 | ns |
|||
tPZL | OE | Y | CL = 15 pF | 5 V ± 0.5 V | 3.6 | 5.1 | 1 | 6 | 1 | 6.5 | ns |
|||
tPHL | A | Y | CL = 50 pF | 5 V ± 0.5 V | 5.3 | 7.5 | 1 | 8.5 | 1 | 9.5 | ns |
|||
tPHZ | OE | Y | CL = 50 pF | 5 V ± 0.5 V | 6.1 | 8.8 | 1 | 10 | 1 | 11 | ns |
|||
tPLH | A | Y | CL = 50 pF | 5 V ± 0.5 V | 5.3 | 7.5 | 1 | 8.5 | 1 | 9.5 | ns |
|||
tPLZ | OE | Y | CL = 50 pF | 5 V ± 0.5 V | 6.1 | 8.8 | 1 | 10 | 1 | 11 | ns |
|||
tPZH | OE | Y | CL = 50 pF | 5 V ± 0.5 V | 5.1 | 7.1 | 1 | 8 | 1 | 9 | ns |
|||
tPZL | OE | Y | CL = 50 pF | 5 V ± 0.5 V | 5.1 | 7.1 | 1 | 8 | 1 | 9 | ns |