JAJSHF3B April 2011 – February 2024 SN74AHC1G86-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | ||
VI | Input voltage range(2) | –0.5 | 7 | V | ||
VO | Output voltage range applied in the high- or low-state(2) | –0.5 | VCC + 0.5 | V | ||
IIK | Input clamp current | (VI < 0V) | –20 | V | ||
IOK | Output clamp current | (VO < 0V or VO > VCC) | ±20 | mA | ||
IO | Continuous output current | (VO = 0V to VCC) | ±25 | mA | ||
Continuous current through VCC or GND | ±50 | mA | ||||
TJ | Junction temperature | 150 | °C | |||
Tstg | Storage temperature range | –65 | 150 | °C |