JAJSHF3B April 2011 – February 2024 SN74AHC1G86-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
VOH | IOH = –50μA | 2V | 1.9 | 2 | 1.9 | V | |||
3V | 2.9 | 3 | 2.9 | ||||||
4.5V | 4.4 | 4.5 | 4.4 | ||||||
IOH = –4mA | 3V | 2.58 | 2.48 | ||||||
IOH = –8mA | 4.5V | 3.94 | 3.8 | ||||||
VOL | IOL = 50μA | 2V | 0.1 | 0.1 | V | ||||
3V | 0.1 | 0.1 | |||||||
4.5V | 0.1 | 0.1 | |||||||
IOL = 4mA | 3V | 0.36 | 0.44 | ||||||
IOL = 8mA | 4.5V | 0.36 | 0.44 | ||||||
II | VI = 5.5V or GND | 0V to 5.5V | ±0.1 | ±1 | μA | ||||
ICC | VI = VCC or GND, | IO = 0 A | 5.5V | 1 | 10 | μA | |||
CI | VI = VCC or GND | 5V | 4 | 10 | 10 | pF |