JAJSHF3B April 2011 – February 2024 SN74AHC1G86-Q1
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating located in the table.
Each VCC pin must have a good bypass capacitor to prevent power disturbance. For devices with a single supply, 0.1µF is recommended. If there are multiple VCC pins, 0.01µF or 0.022µF is recommended for each power pin. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. A 0.1µF and 1µF are commonly used in parallel. The bypass capacitor must be installed as close to the power pin as possible for best results.