Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AHC240-Q1Automotive Octal Buffers/Drivers With 3-State Outputs
1 Features
- AEC-Q100 qualified for automotive
applications:
- Device temperature grade 1: -40°C to +125°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Operating range 2V to 5.5V
VCC
- Low delay, 6ns typ (25°C,
5V)
- Latch-up performance exceeds 250mA
per JESD 17