JAJSPF0M october 1995 – june 2023 SN54AHC245 , SN74AHC245
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | ||
VI | Input voltage range(1) | Control inputs | –0.5 | 7 | V | |
VO | I/O, Output voltage range | –0.5 | VCC + 0.5 | V | ||
IIK | Input clamp current | VI < 0 | Control inputs | –20 | mA | |
IOK | I/O, Output clamp current | VO < 0 or VO > VCC | ±20 | mA | ||
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | ||
Continuous current through VCC or GND | ±75 | mA |