JAJSPF0M october 1995 – june 2023 SN54AHC245 , SN74AHC245
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHC245 | SN74AHC245 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | |||||
3 V | 2.9 | 3 | 2.9 | 2.9 | ||||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | ||||||||
IOH = –4 mA | 3 V | 2.58 | 2.48 | 2.48 | ||||||||
IOH = –8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | ||||||||
VOL | IOL = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | V | ||||||
3 V | 0.1 | 0.1 | 0.1 | |||||||||
4.5 V | 0.1 | 0.1 | 0.1 | |||||||||
IOL = 4 mA | 3 V | 0.36 | 0.5 | 0.44 | ||||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.5 | 0.44 | ||||||||
II | A or B inputs | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | ±1 | µA | |||||
OE or DIR | 0 V to 5.5 V | ±0.1 | ±1(1) | ±1 | ||||||||
IOZ(2) | VO = VCC or GND, VI ( OE) = VIL or VIH |
5.5 V | ±0.25 | ±2.5 | ±2.5 | µA | ||||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | 40 | µA | |||||
Ci | OE or DIR | VI = VCC or GND | 5 V | 2.5 | 10 | 10 | pF | |||||
Cio | A or B inputs | VI = VCC or GND | 5 V | 4 | pF |