JAJSSA4E August 2003 – April 2024 SN74AHC595-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Output voltage range(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | (VI < 0) | –20 mA | mA | |
IOK | Output clamp current | (VO < 0 or VO > VCC) | ±20 mA | mA | |
IO | Continuous output current | (VO = 0 to VCC) | ±25 mA | mA | |
Continuous current through VCC or GND | ±75 mA | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C |