JAJSQC8R October 1995 – February 2024 SN54AHCT04 , SN74AHCT04
PRODMIX
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHCT04 | SN74AHCT04 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | V | |||
IOH = –8 mA | 3.94 | 3.8 | 3.8 | |||||||
VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | 0.1 | V | ||||
IOL = 8 mA | 0.36 | 0.44 | 0.44 | |||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1(1) | ±1 | µA | ||||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 2 | 20 | 20 | µA | ||||
ΔICC(2) | One input at 3.4 V, Other inputs at VCC or GND | 5.5 V | 1.35 | 1.5 | 1.5 | mA | ||||
Ci | VI = VCC or GND | 5 V | 4 | 10 | 10 | pF |