SCLS334J March 1996 – October 2014 SN74AHCT16244
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1OE | I | Output Enable 1 |
2 | 1Y1 | O | 1Y1 Output |
3 | 1Y2 | O | 1Y2 Output |
4 | GND | — | Ground Pin |
5 | 1Y3 | O | 1Y3 Output |
6 | 1Y4 | O | 1Y4 Output |
7 | VCC | — | Power Pin |
8 | 2Y1 | O | 2Y1 Output |
9 | 2Y2 | O | 2Y2 Output |
10 | GND | — | Ground Pin |
11 | 2Y3 | O | 2Y3 Output |
12 | 2Y4 | O | 2Y4 Output |
13 | 3Y1 | O | 3Y1 Output |
14 | 3Y2 | O | 3Y2 Output |
15 | GND | — | Ground Pin |
16 | 3Y3 | O | 3Y3 Output |
17 | 3Y4 | O | 3Y4 Output |
18 | VCC | — | Power Pin |
19 | 4Y1 | O | 4Y1 Output |
20 | 4Y2 | O | 4Y2 Output |
21 | GND | — | Ground Pin |
22 | 4Y3 | O | 4Y3 Output |
23 | 4Y4 | O | 4Y4 Output |
24 | 4OE | I | Output Enable 4 |
25 | 3OE | I | Output Enable 3 |
26 | 4A4 | I | 4A4 Input |
27 | 4A3 | I | 4A3 Input |
28 | GND | — | Ground Pin |
29 | 4A2 | I | 4A2 Input |
30 | 4A1 | I | 4A1 Input |
31 | VCC | — | Power Pin |
32 | 3A4 | I | 3A4 Input |
33 | 3A3 | I | 3A3 Input |
34 | GND | — | Ground Pin |
35 | 3A2 | I | 3A2 Input |
36 | 3A1 | I | 3A1 Input |
37 | 2A4 | I | 2A4 Input |
38 | 2A3 | I | 2A3 Input |
39 | GND | — | Ground Pin |
40 | 2A2 | I | 2A2 Input |
41 | 2A1 | I | 2A1 Input |
42 | VCC | — | Power Pin |
43 | 1A4 | I | 1A4 Input |
44 | 1A3 | I | 1A3 Input |
45 | GND | — | Ground Pin |
46 | 1A2 | I | 1A2 Input |
47 | 1A1 | I | 1A1 Input |
48 | 2OE | I | Output Enable 2 |