JAJSRK8S March 1996 – February 2024 SN74AHCT1G08
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
OUTPUT CAPACITANCE |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
tPLH | Propagation delay, low to high transition | A or B | Y | CL = 15 pF | TA = 25°C | 5 | 6.2 | ns | |
TA = –40°C to 85°C | 1 | 7.1 | |||||||
TA = –40°C to 125°C | 1 | 7.5 | |||||||
tPHL | Propagation delay, high to low transition | A or B | Y | CL = 15 pF | TA = 25°C | 5 | 6.2 | ns | |
TA = –40°C to 85°C | 1 | 7.1 | |||||||
TA = –40°C to 125°C | 1 | 7.5 | |||||||
tPLH | Propagation delay, low to high transition | A or B | Y | CL = 50 pF | TA = 25°C | 5.5 | 7.9 | ns | |
Propagation delay, high to low transition | 1 | 9 | |||||||
TA = –40°C to 125°C | 1 | 10 | |||||||
tPHL | Propagation delay, high to low transition | A or B | Y | CL = 50 pF | TA = 25°C | 5.5 | 7.9 | ns | |
TA = –40°C to 85°C | 1 | 9 | |||||||
TA = –40°C to 125°C | 1 | 10 |