JAJSEN0N October 1995 – February 2018 SN54AHCT240 , SN74AHCT240
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | TA = 25°C | SN54AHCT240 | –40°C to 85°C
SN74AHCT240 |
–40°C to 125°C
SN74AHCT240 |
UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
VOH | High-level output voltage | IOH = –50 µA, VCC = 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
IOH = –8 mA, VCC = 4.5 V | 3.94 | 3.8 | 3.8 | 3.8 | ||||||||
VOL | Low-level output voltage | IOL = 50 µA, VCC = 4.5 V | 0.1 | 0.1 | 0.1 | 0.1 | V | |||||
IOL = 8 mA, VCC = 4.5 V | 0.36 | 0.44 | 0.44 | 0.44 | ||||||||
IOZ | High-impedance-state output current | VO = VCC or GND
VCC = 5.5 V |
±0.25 | ±2.5 | ±2.5 | ±2.5 | µA | |||||
II | Inflection-point current | VI = 5.5 V or GND
VCC = 0 V to 5.5 V |
±0.1 | ±1(1) | ±1 | ±1 | µA | |||||
ICC | Supply current | VI = VCC or GND
IO = 0,VCC = 5.5 V |
4 | 40 | 40 | 40 | µA | |||||
ΔICC(2) | Supply current change | One input at 3.4 V
other inputs at VCC or GND VCC = 5.5 V |
1.35 | 1.5 | 1.5 | 1.5 | mA | |||||
Ci | Input capacitance | VI = VCC or GND
VCC = 5.5 V |
2.5 | 10 | 10 | 10 | pF | |||||
Co | Output capacitance | VO = VCC or GND
VCC = 5.5 V |
3 | pF |