JAJSQP7 july 2023
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DIR | 1 | I | Direction Pin |
A1 | 2 | I/O | A1 Input/Output |
A2 | 3 | I/O | A2 Input/Output |
A3 | 4 | I/O | A3 Input/Output |
A4 | 5 | I/O | A4 Input/Output |
A5 | 6 | I/O | A5 Input/Output |
A6 | 7 | I/O | A6 Input/Output |
A7 | 8 | I/O | A7 Input/Output |
A8 | 9 | I/O | A8 Input/Output |
GND | 10 | G | Ground Pin |
B8 | 11 | I/O | B8 Input/Output |
B7 | 12 | I/O | B7 Input/Output |
B6 | 13 | I/O | B6 Input/Output |
B5 | 14 | I/O | B5 Input/Output |
B4 | 15 | I/O | B4 Input/Output |
B3 | 16 | I/O | B3 Input/Output |
B2 | 17 | I/O | B2 Input/Output |
B1 | 18 | I/O | B1 Input/Output |
OE | 19 | I | Output Enable |
VCC | 20 | P | Power Pin |