JAJSQD0O october 1995 – july 2023 SN54AHCT32 , SN74AHCT32
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHCT32 | SN74AHCT32 | –40°C to 125°C SN74AHCT32 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 5(1) | 6.9(1) | 1(1) | 8(1) | 1 | 8 | 1 | 9 | ns |
tPHL | 5(1) | 6.9(1) | 1(1) | 8(1) | 1 | 8 | 1 | 9 | ||||
tPLH | A or B | Y | CL = 50 pF | 5.5 | 7.9 | 1 | 9 | 1 | 9 | 1 | 10 | ns |
tPHL | 5.5 | 7.9 | 1 | 9 | 1 | 9 | 1 | 10 |