JAJSQD0O october 1995 – july 2023 SN54AHCT32 , SN74AHCT32
PRODUCTION DATA
The SNx4AHCT32 is a quadruple 2-input positive-OR gate with low drive that will produce slow rise and fall times. This slow transition reduces ringing on the output signal. The device has TTL inputs that allow up translation from 3.3 V to 5 V. The inputs are high impedance when VCC = 0 V.