JAJSQW1N october 1995 – august 2023 SN54AHCT373 , SN74AHCT373
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTES: A. CL includes probe and jig capacitance.
B. Waveform 1 is for an output with internal conditions such that the output is low except when disabled by the output control. Waveform 2 is for an output with internal conditions such that the output is high except when disabled by the output control.
C. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, Z O = 50 Ω, tr ≤ 3 ns, tf ≤ 3 ns.
D. The outputs are measured one at a time with one input transition per measurement.
E. All parameters and waveforms are not applicable to all devices.
Figure 6-1 Load Circuit and Voltage Waveforms