JAJSU78Q October 1995 – July 2024 SN54AHCT573 , SN74AHCT573
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive will also create fast edges into light loads; therefore, routing and load conditions should be considered to prevent ringing.