JAJSQC9P October 1995 – October 2023 SN54AHCT86 , SN74AHCT86
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –55°C to 125°C SN54AHCT86 | –40°C to 85°C SN74AHCT86 | –40°C to 125°C SN74AHCT86 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 5(1) | 6.9(1) | 1(1) | 8(1) | 1 | 8 | 1 | 9 | ns | |
tPHL | 5(1) | 6.9(1) | 1(1) | 8(1) | 1 | 8 | 1 | 9 | |||||
tPLH | A or B | Y | CL = 50 pF | 5.5 | 8.8 | 1 | 10 | 1 | 9 | 1 | 11 | ns | |
tPHL | 5.5 | 8.8 | 1 | 10 | 1 | 9 | 1 | 11 |