JAJSP13M March 2002 – August 2022 SN74AUC1G125
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 1.8 V ± 0.15 V | VCC = 2.5 V ± 0.2 V | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||
tpd | A | Y | 0.7 | 1.5 | 2.5 | 0.9 | 1.7 | ns |
ten | OE | Y | 1 | 1.6 | 2.6 | 1.1 | 1.9 | ns |
tdis | OE | Y | 1.8 | 2.2 | 3.1 | 0.8 | 1.7 | ns |