JAJSP13M March 2002 – August 2022 SN74AUC1G125
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 3.6 | V | |
VI | Input voltage(2) | –0.5 | 3.6 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 3.6 | V | |
VO | Output voltage range(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±20 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |