SCES375P september 2001 – June 2017 SN74AUC1G14
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This single Schmitt-trigger inverter is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.
The SN74AUC1G14 contains one inverter and performs the Boolean function Y = A. The device functions as an independent inverter, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
For more information about AUC Little Logic devices, see Applications of Texas Instruments AUC Sub-1-V Little Logic Devices, SCEA027.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AUC1G14DBV | SOT-23 (5) | 2.90 mm × 1.60 mm |
SN74AUC1G14DCK | SC70 (5) | 2.00 mm × 1.25 mm |
SN74AUC1G14YZP | DSBGA (5) | 1.75 mm × 1.25 mm |