The SN74AUP1G125 bus buffer gate is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high. This device has the input-disable feature, which allows floating input signals.
To ensure the high-impedance state during power up or power down, OE must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AUP1G125DBV | SOT-23 (5) | 2.90 mm × 1.60 mm |
SN74AUP1G125DCK | SC70 (5) | 2.00 mm × 1.25 mm |
SN74AUP1G125DRL | SOT (5) | 1.60 mm × 1.20 mm |
SN74AUP1G125DRY | SON (6) | 1.45 mm × 1.00 mm |
SN74AUP1G125DSF | 1.00 mm × 1.00 mm | |
SN74AUP1G125YFP | DSBGA (6) | 0.76 mm × 1.16 mm |
SN74AUP1G125YZP | DSBGA (5) | 0.89 mm × 1.39 mm |
SN74AUP1G125YZT | DSBGA (5) | 0.89 mm × 1.39 mm |
SN74AUP1G125DPW | X2SON (5) | 0.80 mm × 0.80 mm |
Changes from M Revision (December 2015) to N Revision
Changes from L Revision (February 2013) to M Revision
Changes from K Revision (November 2012) to L Revision
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 4.6 | V | |
VI | Input voltage(2) | –0.5 | 4.6 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 4.6 | V | |
VO | Output voltage in the high or low state(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±20 | mA | ||
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 0.8 | 3.6 | V | |
VIH | High-level input voltage | VCC = 0.8 V | VCC | 3.6 | V |
VCC = 1.1 V to 1.95 V | 0.65 × VCC | 3.6 | |||
VCC = 2.3 V to 2.7 V | 1.6 | 3.6 | |||
VCC = 3 V to 3.6 V | 2 | 3.6 | |||
VIL | Low-level input voltage | VCC = 0.8 V | 0 | V | |
VCC = 1.1 V to 1.95 V | 0 | 0.35 × VCC | |||
VCC = 2.3 V to 2.7 V | 0 | 0.7 | |||
VCC = 3 V to 3.6 V | 0 | 0.9 | |||
VO | Output voltage | Active state | 0 | VCC | V |
3-state | 0 | 3.6 | |||
IOH | High-level output current | VCC = 0.8 V | –20 | µA | |
VCC = 1.1 V | –1.1 | mA | |||
VCC = 1.4 V | –1.7 | ||||
VCC = 1.65 V | –1.9 | ||||
VCC = 2.3 V | –3.1 | ||||
VCC = 3 V | –4 | ||||
IOL | Low-level output current | VCC = 0.8 V | 20 | µA | |
VCC = 1.1 V | 1.1 | mA | |||
VCC = 1.4 V | 1.7 | ||||
VCC = 1.65 V | 1.9 | ||||
VCC = 2.3 V | 3.1 | ||||
VCC = 3 V | 4 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 0.8 V to 3.6 V | 200 | ns/V | |
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | SN74AUP1G125 | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
DCK (SC70) |
DBV (SOT-23) |
DRL (SOT) |
DRY (SON) |
DSF (SON) |
YFP (DSBGA) |
YZP (DSBGA) |
DPW (X2SON) |
|||
5 PINS | 5 PINS | 5 PINS | 6 PINS | 6 PINS | 6 PINS | 5 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 303.6 | 230.5 | 295.1 | 342.1 | 377.1 | 125.4 | 146.2 | 504.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 203.8 | 172.7 | 131.0 | 233.1 | 187.7 | 1.9 | 1.4 | 234.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 100.9 | 62.2 | 143.9 | 206.7 | 236.6 | 37.2 | 39.3 | 370.3 | °C/W |
ψθJt | Junction-to-top characterization parameter | 76.1 | 49.3 | 14.7 | 63.4 | 29.0 | 0.5 | 0.7 | 44.5 | °C/W |
ψθJB | Junction-to-board characterization parameter | 99.3 | 61.6 | 144.4 | 206.7 | 236.3 | 37.5 | 39.8 | 369.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | N/A | N/A | N/A | N/A | N/A | 165.2 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOH | IOH = –20 µA | 0.8 V to 3.6 V | VCC – 0.1 | V | |||
IOH = –1.1 mA | 1.1 V | 0.75 × VCC | |||||
IOH = –1.7 mA | 1.4 V | 1.11 | |||||
IOH = –1.9 mA | 1.65 V | 1.32 | |||||
IOH = –2.3 mA | 2.3 V | 2.05 | |||||
IOH = –3.1 mA | 1.9 | ||||||
IOH = –2.7 mA | 3 V | 2.72 | |||||
IOH = –4 mA | 2.6 | ||||||
VOL | IOL = 20 µA | 0.8 V to 3.6 V | 0.1 | V | |||
IOL = 1.1 mA | 1.1 V | 0.3 × VCC | |||||
IOL = 1.7 mA | 1.4 V | 0.31 | |||||
IOL = 1.9 mA | 1.65 V | 0.31 | |||||
IOL = 2.3 mA | 2.3 V | 0.31 | |||||
IOL = 3.1 mA | 0.44 | ||||||
IOL = 2.7 mA | 3 V | 0.31 | |||||
IOL = 4 mA | 0.44 | ||||||
II | A or OE input | VI = GND to 3.6 V | 0 V to 3.6 V | 0.1 | µA | ||
Ioff | VI or VO = 0 V to 3.6 V | 0 V | 0.2 | µA | |||
ΔIoff | VI or VO = 0 V to 3.6 V | 0 V to 0.2 V | 0.2 | µA | |||
IOZ | VO = VCC or GND | 3.6 V | 0.1 | µA | |||
ICC | VI = GND or (VCC to 3.6 V), OE = GND, IO = 0 |
0.8 V to 3.6 V | 0.5 | µA | |||
ΔICC | A input | VI = VCC – 0.6 V(1), IO = 0 |
3.3 V | 40 | µA | ||
OE input | 110 | ||||||
All inputs | VI = GND to 3.6 V, OE = VCC (2) |
0.8 V to 3.6 V | 0 | ||||
CI | VI = VCC or GND | 0 V | 1.5 | pF | |||
3.6 V | 1.5 | ||||||
Co | VO = VCC or GND | 3.6 V | 3 | pF |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOH | IOH = –20 µA | 0.8 V to 3.6 V | VCC – 0.1 | V | |||
IOH = –1.1 mA | 1.1 V | 0.7 × VCC | |||||
IOH = –1.7 mA | 1.4 V | 1.03 | |||||
IOH = –1.9 mA | 1.65 V | 1.3 | |||||
IOH = –2.3 mA | 2.3 V | 1.97 | |||||
IOH = –3.1 mA | 1.85 | ||||||
IOH = –2.7 mA | 3 V | 2.67 | |||||
IOH = –4 mA | 2.55 | ||||||
VOL | IOL = 20 µA | 0.8 V to 3.6 V | 0.1 | V | |||
IOL = 1.1 mA | 1.1 V | 0.3 × VCC | |||||
IOL = 1.7 mA | 1.4 V | 0.37 | |||||
IOL = 1.9 mA | 1.65 V | 0.35 | |||||
IOL = 2.3 mA | 2.3 V | 0.33 | |||||
IOL = 3.1 mA | 0.45 | ||||||
IOL = 2.7 mA | 3 V | 0.33 | |||||
IOL = 4 mA | 0.45 | ||||||
II | A or OE input | VI = GND to 3.6 V | 0 V to 3.6 V | 0.5 | µA | ||
Ioff | VI or VO = 0 V to 3.6 V | 0 V | 0.6 | µA | |||
ΔIoff | VI or VO = 0 V to 3.6 V | 0 V to 0.2 V | 0.6 | µA | |||
IOZ | VO = VCC or GND | 3.6 V | 0.5 | µA | |||
ICC | VI = GND or (VCC to 3.6 V), OE = GND, IO = 0 |
0.8 V to 3.6 V | 0.9 | µA | |||
ΔICC | A input | VI = VCC – 0.6 V(1), IO = 0 |
3.3 V | 50 | µA | ||
OE input | 120 | ||||||
All inputs | VI = GND to 3.6 V, OE = VCC (2) |
0.8 V to 3.6 V | 0 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|---|
tpd | A | Y | 0.8 V | TA = 25°C | 18.1 | ns | ||
1.2 V ± 0.1 V | TA = 25°C | 4.3 | 7.4 | 12.6 | ||||
TA = –40°C to +85°C | 2.7 | 15.3 | ||||||
1.5 V ± 0.1 V | TA = 25°C | 3.3 | 5.2 | 8.5 | ||||
TA = –40°C to +85°C | 1 | 10.2 | ||||||
1.8 V ± 0.15 V | TA = 25°C | 2.6 | 4.1 | 6.8 | ||||
TA = –40°C to +85°C | 1.3 | 8.3 | ||||||
2.5 V ± 0.2 V | TA = 25°C | 2 | 2.9 | 4.7 | ||||
TA = –40°C to +85°C | 1.1 | 5.8 | ||||||
3.3 V ± 0.3 V | TA = 25°C | 1.7 | 2.4 | 3.8 | ||||
TA = –40°C to +85°C | 1 | 4.6 | ||||||
ten | OE | Y | 0.8 V | TA = 25°C | 19.1 | ns | ||
1.2 V ± 0.1 V | TA = 25°C | 5.1 | 9.3 | 15.9 | ||||
TA = –40°C to +85°C | 3.6 | 19.2 | ||||||
1.5 V ± 0.1 V | TA = 25°C | 4.1 | 6.6 | 10.5 | ||||
TA = –40°C to +85°C | 2.5 | 12.7 | ||||||
1.8 V ± 0.15 V | TA = 25°C | 3.2 | 5.3 | 8.7 | ||||
TA = –40°C to +85°C | 2.1 | 10.3 | ||||||
2.5 V ± 0.2 V | TA = 25°C | 2.5 | 3.8 | 6 | ||||
TA = –40°C to +85°C | 1.6 | 7.2 | ||||||
3.3 V ± 0.3 V | TA = 25°C | 2.1 | 3.2 | 4.9 | ||||
TA = –40°C to +85°C | 1.4 | 5.9 | ||||||
tdis | OE | Y | 0.8 V | TA = 25°C | 12.1 | ns | ||
1.2 V ± 0.1 V | TA = 25°C | 2.4 | 4.1 | 6.9 | ||||
TA = –40°C to +85°C | 2.2 | 7.7 | ||||||
1.5 V ± 0.1 V | TA = 25°C | 1.8 | 2.9 | 4.5 | ||||
TA = –40°C to +85°C | 1.7 | 5.1 | ||||||
1.8 V ± 0.15 V | TA = 25°C | 1 | 2.9 | 4.3 | ||||
TA = –40°C to +85°C | 1.5 | 4.7 | ||||||
2.5 V ± 0.2 V | TA = 25°C | 1 | 1.8 | 2.7 | ||||
TA = –40°C to +85°C | 1 | 3.3 | ||||||
3.3 V ± 0.3 V | TA = 25°C | 1.2 | 2.2 | 3.2 | ||||
TA = –40°C to +85°C | 1.1 | 4 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|---|
tpd | A or B | Y | 0.8 V | TA = 25°C | 20.5 | ns | ||
1.2 V ± 0.1 V | TA = 25°C | 4.6 | 8.4 | 13.7 | ||||
TA = –40°C to +85°C | 3.6 | 16.6 | ||||||
1.5 V ± 0.1 V | TA = 25°C | 3.5 | 5.9 | 9.3 | ||||
TA = –40°C to +85°C | 2.4 | 11.1 | ||||||
1.8 V ± 0.15 V | TA = 25°C | 3.9 | 4.7 | 7.5 | ||||
TA = –40°C to +85°C | 1.3 | 9.1 | ||||||
2.5 V ± 0.2 V | TA = 25°C | 2.3 | 3.4 | 5.3 | ||||
TA = –40°C to +85°C | 1.6 | 6.4 | ||||||
3.3 V ± 0.3 V | TA = 25°C | 2.1 | 2.8 | 4.3 | ||||
TA = –40°C to +85°C | 1.4 | 5.2 | ||||||
ten | OE | Y | 0.8 V | TA = 25°C | 21.8 | ns | ||
1.2 V ± 0.1 V | TA = 25°C | 4.9 | 10.2 | 16.8 | ||||
TA = –40°C to +85°C | 4.4 | 20.2 | ||||||
1.5 V ± 0.1 V | TA = 25°C | 3.9 | 7.3 | 11.2 | ||||
TA = –40°C to +85°C | 3.3 | 13.5 | ||||||
1.8 V ± 0.15 V | TA = 25°C | 3.4 | 5.8 | 9.2 | ||||
TA = –40°C to +85°C | 2.7 | 11 | ||||||
2.5 V ± 0.2 V | TA = 25°C | 2.5 | 4.3 | 6.4 | ||||
TA = –40°C to +85°C | 2.1 | 7.8 | ||||||
3.3 V ± 0.3 V | TA = 25°C | 2.1 | 3.7 | 5.4 | ||||
TA = –40°C to +85°C | 1.9 | 6.4 | ||||||
tdis | OE | Y | 0.8 V | TA = 25°C | 13 | ns | ||
1.2 V ± 0.1 V | TA = 25°C | 3.8 | 6.6 | 11.7 | ||||
TA = –40°C to +85°C | 1.2 | 14 | ||||||
1.5 V ± 0.1 V | TA = 25°C | 2.2 | 4.7 | 7.9 | ||||
TA = –40°C to +85°C | 1.3 | 9.3 | ||||||
1.8 V ± 0.15 V | TA = 25°C | 2.4 | 4.4 | 6.4 | ||||
TA = –40°C to +85°C | 2.2 | 7.5 | ||||||
2.5 V ± 0.2 V | TA = 25°C | 1.3 | 3.1 | 4.9 | ||||
TA = –40°C to +85°C | 1.2 | 5.4 | ||||||
3.3 V ± 0.3 V | TA = 25°C | 1.9 | 3.4 | 5 | ||||
TA = –40°C to +85°C | 1.9 | 5.6 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|---|
tpd | A or B | Y | 0.8 V | TA = 25°C | 22.5 | ns | ||
1.2 V ± 0.1 V | TA = 25°C | 5.8 | 9.3 | 15.1 | ||||
TA = –40°C to +85°C | 4.3 | 17.9 | ||||||
1.5 V ± 0.1 V | TA = 25°C | 4.4 | 6.6 | 10.2 | ||||
TA = –40°C to +85°C | 3 | 12.1 | ||||||
1.8 V ± 0.15 V | TA = 25°C | 3.5 | 5.3 | 8.3 | ||||
TA = –40°C to +85°C | 2.3 | 9.9 | ||||||
2.5 V ± 0.2 V | TA = 25°C | 2.7 | 3.9 | 5.8 | ||||
TA = –40°C to +85°C | 1.9 | 7 | ||||||
3.3 V ± 0.3 V | TA = 25°C | 2.4 | 3.2 | 4.7 | ||||
TA = –40°C to +85°C | 1.8 | 5.7 | ||||||
ten | OE | Y | 0.8 V | TA = 25°C | 25.2 | ns | ||
1.2 V ± 0.1 V | TA = 25°C | 7 | 11.3 | 18.1 | ||||
TA = –40°C to +85°C | 5.4 | 21.4 | ||||||
1.5 V ± 0.1 V | TA = 25°C | 5.5 | 8.1 | 12.2 | ||||
TA = –40°C to +85°C | 4.1 | 14.5 | ||||||
1.8 V ± 0.15 V | TA = 25°C | 4.3 | 6.5 | 10.1 | ||||
TA = –40°C to +85°C | 3.3 | 12 | ||||||
2.5 V ± 0.2 V | TA = 25°C | 3.4 | 4.8 | 7.1 | ||||
TA = –40°C to +85°C | 2.6 | 8.4 | ||||||
3.3 V ± 0.3 V | TA = 25°C | 2.9 | 4.1 | 5.9 | ||||
TA = –40°C to +85°C | 2.3 | 6.9 | ||||||
tdis | OE | Y | 0.8 V | TA = 25°C | 14 | ns | ||
1.2 V ± 0.1 V | TA = 25°C | 3.7 | 5.8 | 8.2 | ||||
TA = –40°C to +85°C | 3.3 | 11 | ||||||
1.5 V ± 0.1 V | TA = 25°C | 5.5 | 3.9 | 5.9 | ||||
TA = –40°C to +85°C | 2.1 | 8 | ||||||
1.8 V ± 0.15 V | TA = 25°C | 3.3 | 4.5 | 6.6 | ||||
TA = –40°C to +85°C | 2.9 | 7.4 | ||||||
2.5 V ± 0.2 V | TA = 25°C | 2.3 | 3.2 | 4.3 | ||||
TA = –40°C to +85°C | 1.8 | 5.1 | ||||||
3.3 V ± 0.3 V | TA = 25°C | 2.4 | 4.8 | 6.2 | ||||
TA = –40°C to +85°C | 3.1 | 6.7 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|---|
tpd | A or B | Y | 0.8 V | TA = 25°C | 29 | ns | ||
1.2 V ± 0.1 V | TA = 25°C | 7.4 | 12 | 18.7 | ||||
TA = –40°C to +85°C | 6.6 | 21.4 | ||||||
1.5 V ± 0.1 V | TA = 25°C | 5.7 | 8.6 | 12.5 | ||||
TA = –40°C to +85°C | 4.9 | 14.7 | ||||||
1.8 V ± 0.15 V | TA = 25°C | 4.8 | 6.9 | 10.1 | ||||
TA = –40°C to +85°C | 3.1 | 12 | ||||||
2.5 V ± 0.2 V | TA = 25°C | 3.9 | 5.1 | 7.2 | ||||
TA = –40°C to +85°C | 3.3 | 8.7 | ||||||
3.3 V ± 0.3 V | TA = 25°C | 3.5 | 4.8 | 6 | ||||
TA = –40°C to +85°C | 3 | 7 | ||||||
ten | OE | Y | 0.8 V | TA = 25°C | 33.4 | ns | ||
1.2 V ± 0.1 V | TA = 25°C | 8.8 | 14.1 | 21.8 | ||||
TA = –40°C to +85°C | 7.4 | 25.5 | ||||||
1.5 V ± 0.1 V | TA = 25°C | 6.9 | 10.1 | 14.6 | ||||
TA = –40°C to +85°C | 5.6 | 17.4 | ||||||
1.8 V ± 0.15 V | TA = 25°C | 5.6 | 8.1 | 12 | ||||
TA = –40°C to +85°C | 4.7 | 14.1 | ||||||
2.5 V ± 0.2 V | TA = 25°C | 4.3 | 6.1 | 8.5 | ||||
TA = –40°C to +85°C | 3.8 | 10 | ||||||
3.3 V ± 0.3 V | TA = 25°C | 3.7 | 5.2 | 7.1 | ||||
TA = –40°C to +85°C | 3.4 | 8.3 | ||||||
tdis | OE | Y | 0.8 V | TA = 25°C | 17.7 | ns | ||
1.2 V ± 0.1 V | TA = 25°C | 5.8 | 10 | 16 | ||||
TA = –40°C to +85°C | 3.7 | 16 | ||||||
1.5 V ± 0.1 V | TA = 25°C | 5.7 | 7.7 | 10.9 | ||||
TA = –40°C to +85°C | 1 | 10.7 | ||||||
1.8 V ± 0.15 V | TA = 25°C | 4.5 | 7.7 | 9.8 | ||||
TA = –40°C to +85°C | 4.4 | 12.5 | ||||||
2.5 V ± 0.2 V | TA = 25°C | 3.9 | 5.6 | 7.4 | ||||
TA = –40°C to +85°C | 3.2 | 9 | ||||||
3.3 V ± 0.3 V | TA = 25°C | 3.3 | 8.4 | 10.7 | ||||
TA = –40°C to +85°C | 6.6 | 10.8 |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | ||
---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | Outputs enabled | f = 10 MHz | 0.8 V | 3.8 | pF |
1.2 V ± 0.1 V | 3.8 | |||||
1.5 V ± 0.1 V | 3.7 | |||||
1.8 V ± 0.15 V | 3.8 | |||||
2.5 V ± 0.2 V | 3.9 | |||||
3.3 V ± 0.3 V | 4 | |||||
Outputs disabled | f = 10 MHz | 0.8 V | 0 | |||
1.2 V ± 0.1 V | 0 | |||||
1.5 V ± 0.1 V | 0 | |||||
1.8 V ± 0.15 V | 0 | |||||
2.5 V ± 0.2 V | 0 | |||||
3.3 V ± 0.3 V | 0 |