The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family assures a very low static and dynamic power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in an increased battery life. This product also maintains excellent signal integrity (see AUP – The Lowest-Power Family and Excellent Signal Integrity ).
This bus buffer gate is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is low. This device has the input-disable feature, which allows floating input signals.
To assure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.
NanoStar™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AUP1G126DRL | SOT-5X3 (5) | 1.60 mm × 1.20 mm |
SN74AUP1G126DBV | SOT-23 (5) | 1.60 mm × 2.90 mm |
SN74AUP1G126DCK | SC70 (5) | 1.25 mm × 2.00 mm |
SN74AUP1G126DRY | SON (6) | 1.00 mm × 1.45 mm |
SN74AUP1G126DSF | SON (6) | 1.00 mm × 1.00 mm |
SN74AUP1G126YFP | DSBGA (6) | 0.76 mm × 1.16 mm |
SN74AUP1G126YZP | DSBGA (5) | 0.89 mm × 1.39 mm |
SN74AUP1G126DPW | X2SON (5) | 0.80 mm × 0.80 mm |
Changes from F Revision (May 2010) to G Revision
PIN | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | DBV, DCK, DRL, DPW | DRY, DSF | YFP | YZP | ||
A | 2 | 2 | B1 | B1 | I | Input |
DNU | — | — | — | B2 | — | Do not use |
GND | 3 | 3 | C1 | C1 | — | Ground |
N.C. | — | 5 | B2 | — | — | No Internal Connection |
OE | 1 | 1 | A1 | A1 | I | Output enable (active high) |
VCC | 5 | 6 | A2 | A2 | — | Positive supply |
Y | 4 | 4 | C2 | C2 | O | Buffered output |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 4.6 | V | |
VI | Input voltage(2) | –0.5 | 4.6 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 4.6 | V | |
VO | Output voltage range in the high or low state(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±20 | mA | ||
Continuous current through VCC or GND | ±50 | mA | |||
Tj | Junction Temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 0.8 | 3.6 | V | |
VIH | High-level input voltage | VCC = 0.8 V | VCC | 3.6 | V |
VCC = 1.1 V to 1.95 V | 0.65 × VCC | 3.6 | |||
VCC = 2.3 V to 2.7 V | 1.6 | 3.6 | |||
VCC = 3 V to 3.6 V | 2 | 3.6 | |||
VIL | Low-level input voltage | VCC = 0.8 V | 0 | V | |
VCC = 1.1 V to 1.95 V | 0 | 0.35 × VCC | |||
VCC = 2.3 V to 2.7 V | 0 | 0.7 | |||
VCC = 3 V to 3.6 V | 0 | 0.9 | |||
VO | Output voltage | Active state | 0 | VCC | V |
3-state | 0 | 3.6 | |||
IOH | High-level output current | VCC = 0.8 V | –20 | µA | |
VCC = 1.1 V | –1.1 | mA | |||
VCC = 1.4 V | –1.7 | ||||
VCC = 1.65 V | –1.9 | ||||
VCC = 2.3 V | –3.1 | ||||
VCC = 3 V | –4 | ||||
IOL | Low-level output current | VCC = 0.8 V | 20 | µA | |
VCC = 1.1 V | 1.1 | mA | |||
VCC = 1.4 V | 1.7 | ||||
VCC = 1.65 V | 1.9 | ||||
VCC = 2.3 V | 3.1 | ||||
VCC = 3 V | 4 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 0.8 V to 3.6 V | 200 | ns/V | |
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | SN74AUP1G126 | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
DRL (SOT-5X3) | DBV (SOT-23) |
DCK (SC70) | DRY (SON) | DSF (SON) | DPW (X2SON) | YFP (DSBGA) | YZP (DSBGA) | |||
5 PINS | 5 PINS | 5 PINS | 6 PINS | 6 PINS | 5 PINS | 6 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 295.1 | 230.5 | 303.6 | 342.1 | 377.1 | 504.3 | 125.4 | 146.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 131.0 | 172.7 | 203.8 | 233.1 | 187.7 | 234.9 | 1.9 | 1.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 143.9 | 62.2 | 100.9 | 206.7 | 236.6 | 370.3 | 37.2 | 39.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 14.7 | 49.3 | 76.1 | 63.4 | 29.0 | 44.5 | 0.5 | 0.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 144.4 | 61.6 | 99.3 | 206.7 | 236.3 | 369.7 | 37.5 | 39.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | N/A | N/A | N/A | 165.2 | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOH | IOH = –20 µA | TA = 25°C | 0.8 V to 3.6 V | VCC – 0.1 | V | |||
TA = –40°C to +85°C | VCC – 0.1 | |||||||
IOH = –1.1 mA | TA = 25°C | 1.1 V | 0.75 × VCC | |||||
TA = –40°C to +85°C | 0.7 × VCC | |||||||
IOH = –1.7 mA | TA = 25°C | 1.4 V | 1.11 | |||||
TA = –40°C to +85°C | 1.03 | |||||||
IOH = –1.9 mA | TA = 25°C | 1.65 V | 1.32 | |||||
TA = –40°C to +85°C | 1.3 | |||||||
IOH = –2.3 mA | TA = 25°C | 2.3 V | 2.05 | |||||
TA = –40°C to +85°C | 1.97 | |||||||
IOH = –3.1 mA | TA = 25°C | 1.9 | ||||||
TA = –40°C to +85°C | 1.85 | |||||||
IOH = –2.7 mA | TA = 25°C | 3 V | 2.72 | |||||
TA = –40°C to +85°C | 2.67 | |||||||
IOH = –4 mA | TA = 25°C | 2.6 | ||||||
TA = –40°C to +85°C | 2.55 | |||||||
VOL | IOL = 20 µA | TA = 25°C | 0.8 V to 3.6 V | 0.1 | V | |||
TA = –40°C to +85°C | 0.1 | |||||||
IOL = 1.1 mA | TA = 25°C | 1.1 V | 0.3 × VCC | |||||
TA = –40°C to +85°C | 0.3 × VCC | |||||||
IOL = 1.7 mA | TA = 25°C | 1.4 V | 0.31 | |||||
TA = –40°C to +85°C | 0.37 | |||||||
IOL = 1.9 mA | TA = 25°C | 1.65 V | 0.31 | |||||
TA = –40°C to +85°C | 0.35 | |||||||
IOL = 2.3 mA | TA = 25°C | 2.3 V | 0.31 | |||||
TA = –40°C to +85°C | 0.33 | |||||||
IOL = 3.1 mA | TA = 25°C | 0.44 | ||||||
TA = –40°C to +85°C | 0.45 | |||||||
IOL = 2.7 mA | TA = 25°C | 3 V | 0.31 | |||||
TA = –40°C to +85°C | 0.33 | |||||||
IOL = 4 mA | TA = 25°C | 0.44 | ||||||
TA = –40°C to +85°C | 0.45 | |||||||
II | A or OE input | VI = GND to 3.6 V | TA = 25°C | 0 V to 3.6 V | 0.1 | µA | ||
TA = –40°C to +85°C | 0.5 | |||||||
Ioff | VI or VO = 0 V to 3.6 V | TA = 25°C | 0 V | 0.2 | µA | |||
TA = –40°C to +85°C | 0.6 | |||||||
ΔIoff | VI or VO = 0 V to 3.6 V | TA = 25°C | 0 V to 0.2 V | 0.2 | µA | |||
TA = –40°C to +85°C | 0.6 | |||||||
IOZ | VO = VCC or GND, TA = –40°C to +85°C | 3.6 V | 0.5 | µA | ||||
ICC | VI = GND or (VCC to 3.6 V), OE = GND, IO = 0 |
TA = 25°C | 0.8 V to 3.6 V | 0.5 | µA | |||
TA = –40°C to +85°C | 0.9 | |||||||
ΔICC | A input | VI = VCC – 0.6 V(1), IO = 0 |
TA = 25°C | 3.3 V | 40 | µA | ||
TA = –40°C to +85°C | 50 | |||||||
OE input | TA = 25°C | 110 | ||||||
TA = –40°C to +85°C | 120 | |||||||
All inputs | VI = GND to 3.6 V, OE = VCC (2) , TA = 25°C or TA = –40°C to +85°C |
0.8 V to 3.6 V | 0 | |||||
Ci | VI = VCC or GND, TA = 25°C | 0 V | 1.5 | pF | ||||
3.6 V | 1.5 | |||||||
Co | VO = VCC or GND, TA = 25°C | 3.6 V | 3 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tpd | A | Y | VCC = 0.8 V | TA = 25°C | 18.1 | ns | ||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 4.3 | 7.4 | 12.6 | ||||
TA = –40°C to +85°C | 2.7 | 15.3 | ||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 3.3 | 5.2 | 8.5 | ||||
TA = –40°C to +85°C | 1 | 10.2 | ||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 2.6 | 4.1 | 6.8 | ||||
TA = –40°C to +85°C | 1.3 | 8.3 | ||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 2 | 2.9 | 4.7 | ||||
TA = –40°C to +85°C | 1.1 | 5.8 | ||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 1.7 | 2.4 | 3.8 | ||||
TA = –40°C to +85°C | 1 | 4.6 | ||||||
ten | OE | Y | VCC = 0.8 V | TA = 25°C | 19.1 | ns | ||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 5.1 | 9.3 | 15.9 | ||||
TA = –40°C to +85°C | 3.6 | 19.2 | ||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 4.1 | 6.6 | 10.5 | ||||
TA = –40°C to +85°C | 2.5 | 12.7 | ||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 3.2 | 5.3 | 8.7 | ||||
TA = –40°C to +85°C | 2.1 | 10.3 | ||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 2.5 | 3.8 | 6 | ||||
TA = –40°C to +85°C | 1.6 | 7.2 | ||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 2.1 | 3.2 | 4.9 | ||||
TA = –40°C to +85°C | 1.4 | 5.9 | ||||||
tdis | OE | Y | VCC = 0.8 V | TA = 25°C | 12.1 | ns | ||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 2.4 | 4.1 | 6.9 | ||||
TA = –40°C to +85°C | 2.2 | 7.7 | ||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 1.8 | 2.9 | 4.5 | ||||
TA = –40°C to +85°C | 1.7 | 5.1 | ||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 1 | 2.9 | 4.3 | ||||
TA = –40°C to +85°C | 1.5 | 4.7 | ||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 1 | 1.8 | 2.7 | ||||
TA = –40°C to +85°C | 1 | 3.3 | ||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 1.2 | 2.2 | 3.2 | ||||
TA = –40°C to +85°C | 1.1 | 4 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tpd | A or B | Y | VCC = 0.8 V | TA = 25°C | 20.5 | 13.7 | ns | |
VCC = 1.2 V ± 0.1 V | TA = 25°C | 4.6 | 8.4 | 9.3 | ||||
TA = –40°C to +85°C | 3.6 | 16.6 | ||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 3.5 | 5.9 | 7.5 | ||||
TA = –40°C to +85°C | 2.4 | 11.1 | ||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 3.9 | 4.7 | 5.3 | ||||
TA = –40°C to +85°C | 1.3 | 9.1 | ||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 2.3 | 3.4 | 4.3 | ||||
TA = –40°C to +85°C | 1.6 | 6.4 | ||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 2.1 | 2.8 | |||||
TA = –40°C to +85°C | 1.4 | 5.2 | ||||||
ten | OE | Y | VCC = 0.8 V | TA = 25°C | 21.8 | 16.8 | ns | |
VCC = 1.2 V ± 0.1 V | TA = 25°C | 4.9 | 10.2 | 11.2 | ||||
TA = –40°C to +85°C | 4.4 | 20.2 | ||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 3.9 | 7.3 | 9.2 | ||||
TA = –40°C to +85°C | 3.3 | 13.5 | ||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 3.4 | 5.8 | 6.4 | ||||
TA = –40°C to +85°C | 2.7 | 11 | ||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 2.5 | 4.3 | 5.4 | ||||
TA = –40°C to +85°C | 2.1 | 7.8 | ||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 2.1 | 3.7 | |||||
TA = –40°C to +85°C | 1.9 | 6.4 | ||||||
tdis | OE | Y | VCC = 0.8 V | TA = 25°C | 13 | ns | ||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 3.8 | 6.6 | 11.7 | ||||
TA = –40°C to +85°C | 1.2 | 14 | ||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 2.2 | 4.7 | 7.9 | ||||
TA = –40°C to +85°C | 1.3 | 9.3 | ||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 2.4 | 4.4 | 6.4 | ||||
TA = –40°C to +85°C | 2.2 | 7.5 | ||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 1.3 | 3.1 | 4.9 | ||||
TA = –40°C to +85°C | 1.2 | 5.4 | ||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 1.9 | 3.4 | 5 | ||||
TA = –40°C to +85°C | 1.9 | 5.6 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tpd | A or B | Y | VCC = 0.8 V | TA = 25°C | 22.5 | ns | ||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 5.8 | 9.3 | 15.1 | ||||
TA = –40°C to +85°C | 4.3 | 17.9 | ||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 4.4 | 6.6 | 10.2 | ||||
TA = –40°C to +85°C | 3 | 12.1 | ||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 3.5 | 5.3 | 8.3 | ||||
TA = –40°C to +85°C | 2.3 | 9.9 | ||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 2.7 | 3.9 | 5.8 | ||||
TA = –40°C to +85°C | 1.9 | 7 | ||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 2.4 | 3.2 | 4.7 | ||||
TA = –40°C to +85°C | 1.8 | 5.7 | ||||||
ten | OE | Y | VCC = 0.8 V | TA = 25°C | 25.2 | ns | ||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 7 | 11.3 | 18.1 | ||||
TA = –40°C to +85°C | 5.4 | 21.4 | ||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 5.5 | 8.1 | 12.2 | ||||
TA = –40°C to +85°C | 4.1 | 14.5 | ||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 4.3 | 6.5 | 10.1 | ||||
TA = –40°C to +85°C | 3.3 | 12 | ||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 3.4 | 4.8 | 7.1 | ||||
TA = –40°C to +85°C | 2.6 | 8.4 | ||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 2.9 | 4.1 | 5.9 | ||||
TA = –40°C to +85°C | 2.3 | 6.9 | ||||||
tdis | OE | Y | VCC = 0.8 V | TA = 25°C | 14 | ns | ||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 3.7 | 5.8 | 8.2 | ||||
TA = –40°C to +85°C | 3.3 | 11 | ||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 5.5 | 3.9 | 5.9 | ||||
TA = –40°C to +85°C | 2.1 | 8 | ||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 3.3 | 4.5 | 6.6 | ||||
TA = –40°C to +85°C | 2.9 | 7.4 | ||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 2.3 | 3.2 | 4.3 | ||||
TA = –40°C to +85°C | 1.8 | 5.1 | ||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 2.4 | 4.8 | 6.2 | ||||
TA = –40°C to +85°C | 3.1 | 6.7 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tpd | A or B | Y | VCC = 0.8 V | TA = 25°C | 29 | ns | ||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 7.4 | 12 | 18.7 | ||||
TA = –40°C to +85°C | 6.6 | 21.4 | ||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 5.7 | 8.6 | 12.5 | ||||
TA = –40°C to +85°C | 4.9 | 14.7 | ||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 4.8 | 6.9 | 10.1 | ||||
TA = –40°C to +85°C | 3.1 | 12 | ||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 3.9 | 5.1 | 7.2 | ||||
TA = –40°C to +85°C | 3.3 | 8.7 | ||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 3.5 | 4.8 | 6 | ||||
TA = –40°C to +85°C | 3 | 7 | ||||||
ten | OE | Y | VCC = 0.8 V | TA = 25°C | 33.4 | ns | ||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 8.8 | 14.1 | 21.8 | ||||
TA = –40°C to +85°C | 7.4 | 25.5 | ||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 6.9 | 10.1 | 14.6 | ||||
TA = –40°C to +85°C | 5.6 | 17.4 | ||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 5.6 | 8.1 | 12 | ||||
TA = –40°C to +85°C | 4.7 | 14.1 | ||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 4.3 | 6.1 | 8.5 | ||||
TA = –40°C to +85°C | 3.8 | 10 | ||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 3.7 | 5.2 | 7.1 | ||||
TA = –40°C to +85°C | 3.4 | 8.3 | ||||||
tdis | OE | Y | VCC = 0.8 V | TA = 25°C | 17.7 | ns | ||
VCC = 1.2 V ± 0.1 V | TA = 25°C | 5.8 | 10 | 16 | ||||
TA = –40°C to +85°C | 3.7 | 16 | ||||||
VCC = 1.5 V ± 0.1 V | TA = 25°C | 5.7 | 7.7 | 10.9 | ||||
TA = –40°C to +85°C | 1 | 10.7 | ||||||
VCC = 1.8 V ± 0.15 V | TA = 25°C | 4.5 | 7.7 | 9.8 | ||||
TA = –40°C to +85°C | 4.4 | 12.5 | ||||||
VCC = 2.5 V ± 0.2 V | TA = 25°C | 3.9 | 5.6 | 7.4 | ||||
TA = –40°C to +85°C | 3.2 | 9 | ||||||
VCC = 3.3 V ± 0.3 V | TA = 25°C | 3.3 | 8.4 | 10.7 | ||||
TA = –40°C to +85°C | 6.6 | 10.8 |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | ||
---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | Output enabled | f = 10 MHz | 0.8 V | 3.8 | pF |
1.2 V ± 0.1 V | 3.7 | |||||
1.5 V ±0.1 V | 3.7 | |||||
1.8 V ± 0.15 V | 3.7 | |||||
2.5 V ± 0.2 V | 3.9 | |||||
3.3 V ± 0.3 V | 4 | |||||
Output disabled | f = 10 MHz | 0.8 V | 0 | |||
1.2 V ± 0.1 V | 0 | |||||
1.5 V ±0.1 V | 0 | |||||
1.8 V ± 0.15 V | 0 | |||||
2.5 V ± 0.2 V | 0 | |||||
2.5 V ± 0.2 V | 0 | |||||
3.3 V ± 0.3 V | 0 |