The AUP family is TI's premier solution to the industry's low power needs in battery-powered portable applications. This family assures a very low static and dynamic power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in an increased battery life. This product also maintains excellent signal integrity (see AUP – The Lowest-Power Family and Excellent Signal Integrity).
This device functions as an independent gate with Schmitt-trigger inputs, which allows for slow input transition and better switching-noise immunity at the input.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AUP1G14DBV | SOT-23 (5) | 2.90 mm x 1.60 mm |
SN74AUP1G14DCK | SC70 (5) | 2.00 mm x 1.25 mm |
SN74AUP1G14DRL | SOT (5) | 1.60 mm x 1.20 mm |
SN74AUP1G14DRY | SON (6) | 1.45 mm x 1.00 mm |
SN74AUP1G14DSF | SON (6) | 1.00 mm x 1.00 mm |
SN74AUP1G14DPW | X2SON (5) | 0.80 mm x 0.80 mm |
SN74AUP1G14YFP | DSBGA (4) | 0.76 mm x 0.76 mm |
Changes from I Revision (May 2010) to J Revision
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DBV, DCK, DRL, DPW | DRY, DSF | YFP | ||
A | 2 | 2 | A1 | I | Logic Input |
GND | 3 | 3 | B1 | — | Ground |
N.C. | 1 | 1, 5 | — | — | No internal connection |
VCC | 5 | 6 | A2 | — | Positive Supply |
Y | 4 | 4 | B2 | O | Output |