JAJSI03K June 2004 – May 2020 SN74AUP1G32
PRODUCTION DATA
This single 2-input positive-OR gate that operates from 0.8 V to 3.6 V and performs the Boolean function
in positive logic.
The AUP family of devices has quiescent power consumption less than 1 µA and comes in the ultra small DPW package. The DPW package technology is a major breakthrough in IC packaging. Its tiny 0.64 mm square footprint saves significant board space over other package options while still retaining the traditional manufacturing friendly lead pitch of 0.5 mm.