SCES852A December 2013 – April 2016 SN74AUP1T34-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA, VCCB | Supply voltage | –0.3 | 4 | V | |
VI | Input voltage | –0.5 | 4.6 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state | –0.5 | 4.6 | V | |
Voltage applied to any output in the high or low state | –0.5 | 4.6 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCCA or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1), Classification 3A | 5000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2), Classification C5 | 750 |
PARAMETER | TEST CONDITIONS | VCCA | VCCB | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VCCA, VCCB | Supply voltage | 0.9 | 3.6 | V | ||||
VIH | High-level input voltage | 0.9 V to 1.95 V | 0.9 V to 1.95 V | 0.65 × VCCA | V | |||
2.3 V to 2.7 V | 0.9 V to 3.6 V | 1.6 | ||||||
3 V to 3.6 V | 0.9 V to 3.6 V | 2 | ||||||
VIL | Low-level input voltage | 0.9 V | 0.9 V to 1.95 V | 0.3 × VCCA | V | |||
1 V to 1.95 V | 0.9 V to 1.95 V | 0.35 × VCCA | ||||||
2.3 V to 2.7 V | 0.9 V to 3.6 V | 0.7 | ||||||
3 V to 3.6 V | 0.9 V to 3.6 V | 0.9 | ||||||
Δt/Δv | Input transition rise or fall rate | 3 V to 3.6 V | 0.9 V to 3.6 V | 200 | ns/V | |||
TA | Operating free-air temperature | –40 | 125 | °C | ||||
VOH | IOH = –100 µA | VI = VIH | 0.9 V to 3.6 V | 0.9 V to 3.6 V | VCCB – 0.2 | V | ||
IOH = –0.25 mA | 0.9 V to 1 V | 0.9 V to 1 V | 0.75 × VCCB | |||||
IOH = –1.5 mA | 1.2 V | 1.2 V | 1 | |||||
IOH = –2 mA | 1.65 V | 1.65 V | 1.32 | |||||
IOH = –3 mA | 2.3 V | 2.3 V | 1.9 | |||||
IOH = –6 mA | 3 V | 3 V | 2.72 | |||||
VOL | IOL = 100 µA | VI = VIL | 0.9 V to 3.6 V | 0.9 V to 3.6 V | 0.1 | V | ||
IOL = 0.25 mA | 0.9 V to 1 V | 0.9 V 1 V | 0.1 | |||||
IOL = 1.5 mA | 1.2 V | 1.2 V | 0.3 × VCCB | |||||
IOL = 2 mA | 1.65 V | 1.65 V | 0.31 | |||||
IOL = 3 mA | 2.3 V | 2.3 V | 0.31 | |||||
IOL = 6 mA | 3 V | 3 V | 0.31 | |||||
II | Control inputs | VI = VCCA or GND | 0.9 V to 3.6 V | 0.9 V to 3.6 V | ±1 | µA | ||
Ioff | A or B port | VI or VO = 0 to 3.6 V | 0 V | 0 V to 3.6 V | ±5 | µA | ||
0 V to 3.6 V | 0 V | ±5 | ||||||
ICCA | VI = VCCI or GND, IO = 0 mA | 0.9 V to 3.6 V | 0.9 V to 3.6 V | 2.7 | µA | |||
0.9 V to 3.6 V | VCCA | 2 | ||||||
0 V | 0 V to 3.6 V | 1 | ||||||
0 V to 3.6 V | 0 V | 1 | ||||||
ICCB | VI = VCCI or GND, IO = 0 mA | 0.9 V to 3.6 V | 0.9 V to 3.6 V | 2.7 | µA | |||
0.9 V to 3.6 V | VCCA | 2 | ||||||
0 V | 0 V to 3.6 V | 1 | ||||||
0 V to 3.6 V | 0 V | 1 | ||||||
ICCA + ICCB | VI = VCCI or GND, IO = 0 mA | 0.9 V to 3.6 V | 0.9 V to 3.6 V | 5.4 | µA | |||
Cio | A or B port | 3.3 V | 3.3 V | 4 | pF |
THERMAL METRIC(1) | SN74AUP1T34-Q1 | UNIT | |
---|---|---|---|
DCK (SC70) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 301.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 113 | °C/W |
RθJB | Junction-to-board thermal resistance | 79.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 78.3 | °C/W |
PARAMETER | CL | VCCA | VCCB = 0.9 V | VCCB = 1.2 V | VCCB = 1.65 V | VCCB = 2.3 V | VCCB = 3 V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
tPLH/tPHL | 5 pF | 0.9 V | 25 | 18 | 16.2 | 16.3 | 16.8 | ns | |||||
5 pF | 1.2 V | 42.5 | 24.9 | 23.2 | 22.6 | 22.5 | |||||||
5 pF | 1.65 V | 40 | 10.7 | 8.84 | 8.08 | 7.88 | |||||||
5 pF | 2.3 V | 41.3 | 8.02 | 5.73 | 4.92 | 4.2 | |||||||
5 pF | 3 V | 42.5 | 7.61 | 4.5 | 3.65 | 3.39 | |||||||
tPLH/tPHL | 10 pF | 0.9 V | 28.9 | 19.8 | 17.9 | 18 | 18.5 | ns | |||||
10 pF | 1.2 V | 43.22 | 12.33 | 9.57 | 8.81 | 8.61 | |||||||
10 pF | 1.65 V | 40.44 | 9.21 | 6.57 | 5.6 | 4.73 | |||||||
10 pF | 2.3 V | 41.56 | 8.3 | 5.54 | 4.42 | 4.07 | |||||||
10 pF | 3 V | 42.81 | 7.87 | 4.8 | 3.8 | 3.36 | |||||||
tPLH/tPHL | 15 pF | 0.9 V | 30.6 | 21.6 | 19.6 | 19.7 | 20.3 | ns | |||||
15 pF | 1.2 V | 43.87 | 16.2 | 11.8 | 11 | 11 | |||||||
15 pF | 1.65 V | 40.78 | 14.7 | 8.8 | 7.1 | 6.4 | |||||||
15 pF | 2.3 V | 41.79 | 14.9 | 7.6 | 5.88 | 5.27 | |||||||
15 pF | 3 V | 43.09 | 16.2 | 6.98 | 5.4 | 4.7 | |||||||
tPLH/tPHL | 30 pF | 0.9 V | 32.1 | 21.3 | 18.7 | 18 | 18.3 | ns | |||||
30 pF | 1.2 V | 45.65 | 15.1 | 12.37 | 11.61 | 11.41 | |||||||
30 pF | 1.65 V | 41.72 | 12.18 | 8.15 | 6.94 | 6.1 | |||||||
30 pF | 2.3 V | 42.44 | 12.35 | 7.25 | 5.55 | 4.97 | |||||||
30 pF | 3 V | 43.69 | 11.6 | 6.92 | 4.95 | 4.35 |