JAJSJQ8J October 2004 – September 2020 SN74AUP1T97
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | CL | TA = 25°C | TA = –40°C to 85°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A, B, or C | Y | 5 pF | 1.8 | 2.3 | 2.9 | 0.5 | 6.8 | ns |
10 pF | 2.3 | 2.8 | 3.4 | 1 | 7.9 | ||||
15 pF | 2.6 | 3.1 | 3.8 | 1 | 8.7 | ||||
30 pF | 3.8 | 4.4 | 5.1 | 1.5 | 10.8 |