JAJSKB9E September 2009 – October 2021 SN74AUP2G07
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | TA = –40°C to 85°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A | Y | 0.8 V | 15 | ns | ||||
1.2 V ± 0.1 V | 4 | 6.2 | 9 | 2.4 | 16.2 | ||||
1.5 V ± 0.1 V | 3.1 | 4.4 | 6.1 | 2 | 9.4 | ||||
1.8 V ± 0.15 V | 3.3 | 3.9 | 4.8 | 1.6 | 7.1 | ||||
2.5 V ± 0.2 V | 2.1 | 2.8 | 3.5 | 1.3 | 4.8 | ||||
3.3 V ± 0.3 V | 2.3 | 3 | 4 | 1.4 | 4.5 |