JAJSUL6 May 2024 SN74AVC1T45-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The fully configurable dual-rail design allows each port to operate over the full 1.08V to 3.6V power-supply range. Both VCCA and VCCB can be supplied at any voltage between 1.08V and 3.6V making the device an excellent choice for translating between any of the voltage nodes (1.2V, 1.8V, 2.5V, and 3.3V).