For device reliability, it is recommended to
follow common printed-circuit board layout guidelines such as follows:
Bypass capacitors should be
used on power supplies.
Short trace lengths should be
used to avoid excessive loading.
Placing pads on the signal
paths for loading capacitors or pullup resistors to help adjust rise and
fall times of signals depending on the system requirements.