JAJSKB8E June 2008 – September 2024 SN74AVC2T245
PRODUCTION DATA
Both VCCA and VCCB can be supplied at any voltage from 1.2 V to 3.6 V making the device suitable for translating between any of the low voltage nodes (1.2 V, 1.8 V, 2.5 V, and 3.3 V).